698 to 2700 MHz Omni Antenna 6.5 dBi Gain, 8 mm Spring SMA Male Connector, Black Fiberglass Radome

Item # LCANOM1071
Availability
13
Price Table
Quantity Price
1 - 9 $202.39
10 - 24 $194.29
25 - 99 $186.20
100 + Call Us
Add to Cart

Description

The L-com LCANOM1071 is a single band antenna that ships on the same day as ordered. Our vertical polarized antenna with 698 to 2700 MHz frequency range has a SMA male connectors. This antenna with a black radome made of fiberglass has an overall length of 31.54 in, a width of 2 in, and a weight of 3.52 lbs.

L-com’s LCANOM1071 is a single band antenna operating from 698 to 2700 MHz with 6.5 dBi gain. The omni directional antenna has a maximum input VSWR of 1.5:1.

L-com has one of the largest in-stock collections of omni directional antennas with our wide selection of superior quality RF parts, that ship same day. Make your online purchase right now to take advantage of our same-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the ideal single band antenna as per your requirement.


Features
  • Heavy Duty 8mm Spring Diameter
  • Vertically Polarized
  • 6.5 dBi Gain
  • SMA Male Connector
  • 14.75 ft RG58 Cable
  • Black Fiberglass Radome
Application
  • Offroad/Overland Vehicles
  • Mining/Industrial Heavy Equipment
  • Commercial Trucking
  • Fleet Management
  • Farm Equipment