We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.
 
 
L-com

698 MHz-960 MHz / 1710 MHz-2700 MHz, 1-3 dBi, IP67, 4G LTE Cellular portable rubber duck antenna, 90 Degrees RIGID SMA male connector

SKU HG72703RDR90-SM
Available to Ship 680
Quantity Price
1 - 24 $22.79
25 - 49 $21.65
50 - 99 $20.51
100 + Call Us
Price $22.79

All Prices are in US Dollars and do not include duties



The HG72703RDR90-SM 4G Right Angle Rubber Duck Antenna from L-com is a high performance omnidirectional "rubber-duck" antenna. This rubber duck is designed for the 698 MHz to 2700 MHz bands and is available to ship same day. It features a RIGID 90° right angle SMA-Plug (male) connector. This right angle SMA allows the HG72703RDR90-SM to be mounted directly to terminals and other fixed radios. It is a coaxial sleeve design with an omni-directional pattern. The HG72703RDR90-SM is ideally suited for 4G, LTE, IoT, Zigbee, Zwave and Bluetooth bands. The L-com high performance rubber-duck HG72703RDR90-SM is a rubber coated RIGID antenna providing broad coverage and 0-3 dBi gain. This SMA male rubber duck is suitable for commercial radios in public and private 4G and Cellular networks that are equipped with SMA female connectors. L-com’s HG72703RDR90-SM supports 700, 800, 850, 900, 1800, 2100, 2400, and 2600 MHz bands. This 4G 698 MHz to 2700 MHz rubber duck antenna with a SMA male connector, as well as our wide selection of superior quality RF parts, ships same day. Contact our knowledgeable and friendly technical support and sales staff for your answers on antennas or other L-com products.

Features
  • IP65 Weatherproof Rating for rugged environments
  • Rubber coated brass dipole
  • 0 to 4 dBi gain
  • 90° SMA Right Angle Connector

Application
  • Infotainment systems, Routers, WiFi hotspots, HD video transmission, Gateways, Dash cameras, Public transportation
  • Connected cars or self
  • driving cars, Fleet management, Logistics
  • 4G 5G Networks
  • 700, 850, 900, 1800, 1900, 2100, 2600 MHz Bands
  • IoT, Cellular, Zigbee, Zwave, Bluetooth


Product Resources

Key Specifications

Key Specifications

Antenna Type
Portable
Polarization
Vertical
Minimum Frequency
698 MHz
Maximum Frequency
2.7 GHz
Connector 1 Polarity
Standard
Connector Series
SMA
Connector Gender
Male
Impedance
50 Ohm
Nominal Gain
0 dBi
Maximum Input VSWR
2.5:1

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.