L-com

698-960 MHz 8 dBi Gain Omnidirectional PRO Series Antenna - Type N Female Connector, Fiberglass Radome

  • Picture of 698-960 MHz 8 dBi Gain Omnidirectional PRO Series Antenna - Type N Female Connector, Fiberglass Radome
Picture of 698-960 MHz 8 dBi Gain Omnidirectional PRO Series Antenna - Type N Female Connector, Fiberglass Radome
SKU HG708U-PRO
Available to Ship Call us
Quantity Price
1 - 9 $610.00
10 - 24 $585.60
25 - 99 $561.20
100 + Call Us
Price $610.00

All Prices are in US Dollars and do not include duties



The L-com HG708U-PRO is a high performance 5G / LTE outdoor omnidirectional antenna specifically designed for cellular networks. L-coms HG708U-PRO has 6 to 8 dBi gain and can be used to broadcast Cellular LTE signals. The HG708U-PRO operates from 698 to 960 MHz which is ideal for 5G, LTE, PCS, UMTS applications including LoRA, LTE-M, and NB-IOT. The Multi-Band design of the L-com HG708U-PRO antenna eliminates the need to purchase different antennas for each frequency. This simplifies installations since the same antenna can be used for a wide array of telecommunication applications where wide coverage is desired. The HG708U-PRO from L-com has omnidirectional patterns with vertical polarization and features Type N connectors.The Type N connectorized HG708U-PRO antenna from L-com is designed specifically for outdoor operation and is ideal for point to multipoint use in large open areas such as base station installations or large campuses. The included mounting bracket and hardware makes this antenna very easy to install. This 5G / LTE outdoor omnidirectional antenna just like our wide selection of superior quality RF parts, ship same day. Contact our knowledgeable and friendly technical support and sales staff for your answers on antennas or other L-com products.

Features
  • All weather operation
  • Includes heavy duty steel mast mounting brackets
  • Lightweight fiberglass radome
  • Integral N-Female connector
  • Rugged industrial grade design
  • 360° Omnidirectional Pattern
  • 6 to 8 dBi gain

Application
  • Supports lowband LTE and 5G networks
  • Point to Multipoint and Non Line of Sight (NLOS) Applications
  • 600, 700, 800 Cellular Band Operation


Product Resources

Key Specifications

Key Specifications

Antenna Type
Omni
Polarization
Vertical
Minimum Frequency
698 MHz
Maximum Frequency
960 MHz
Connector 1 Polarity
Standard
Connector Series
N
Connector Gender
Female
Impedance
50 Ohm
Maximum Input VSWR
2:1

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.