L-com

698 - 960 MHz / 1710 - 2700 MHz / 3300 - 6000 MHz, 10 / 11 dBi, Log Periodic Antenna, Low PIM, V-pol, Type N Female connector

  • Picture of 698 - 960 MHz / 1710 - 2700 MHz / 3300 - 6000 MHz, 10 / 11 dBi, Log Periodic Antenna, Low PIM, V-pol, Type N Female connector
Picture of 698 - 960 MHz / 1710 - 2700 MHz / 3300 - 6000 MHz, 10 / 11 dBi, Log Periodic Antenna, Low PIM, V-pol, Type N Female connector
SKU LCANLP1014
Available to Ship 13
Quantity Price
1 - 9 $253.99
10 - 24 $243.83
25 - 99 $233.67
100 + Call Us
Price $253.99

All Prices are in US Dollars and do not include duties



The L-com LCANLP1014 is a high performance, wideband log periodic antenna designed to operate from 698 to 6000 MHz for point to point communications. The LCANLP1014 from L-com has 11 dBi of gain and can be used for long distance directional communication over a wide range of frequencies. The LCANLP1014 is ideal for boosting 5G, LTE, CMDA, LoRA, IoT, WIFI.

The log periodic LCANLP1014 has 50 vertical beamwidth and 65 horizontal beamwidth. This antenna has Vertical polarization and the included mounting brackets allow for either vertical or horizontal mounting configurations. Log periodic antennas function as boosters where the existing cellular signal is weak and needs to reach further distances. The L-com directional antenna has a 8 inches long pigtail terminated with 1 Type N Female connector.

L-com’s 698 to 6000 MHz log periodic LCANLP1014 antenna with 11 dBi max gain for 5G DAS networks operates in bands n1, n2, n3, n5, n7, n8, n12, n13, n14, n18, n20, n25, n26, n28, n29, n30, n34, n38, n39, n40, n41, n46, n47, n48, n53, n65, n66, n67, n67, n70, n71, n77, n78,n79, n80, n81, n82, n83, n84, n85, n86, n89, n90, n91, n92, n93, n94, n95, n96, n97, n98. This 5G directional log periodic antenna with N Female Type connector is in stock and ready to ship the same day. Contact our knowledgeable and friendly technical support and sales staff for your answers on antennas or other L-com products.

Features
  • Frequency coverage for 698 MHz to 6000 MHz
  • Very High Gain 11 dBi Low PIM Directional Antenna
  • Each connector covers wide band of frequencies
  • Easy Install universal mounting bracket provided
  • Weatherproof ABS – UV Resistance PVC radome
  • Pigtail - 8 inches
  • N-Type Female connector

Application
  • Point-to-point, LPWAN, LoRA, LTE-M, NB-IoT, IoT, CBRS, M2M applications
  • 5G / 4G LTE B1 to B10, B12 to B20, B23, B22, B24, B25, B28 / 3G / GSM / AWS / WLAN/ CBRS operation supported
  • 5G Bands supported
  • DAS (Distributed Antenna Systems)
  • IEEE 802.11a / b /g / n / ac / ad / ah/ ax Wi-Fi applications
  • Public safety, utilities, CCTV and local radio coverage
  • Smart cities expansion for coverage and IOT / IIOT

Key Specifications

Key Specifications

Antenna Type
Log Periodic
Polarization
Vertical
Minimum Frequency
698 MHz
Maximum Frequency
6 GHz
Connector 1 Polarity
Standard
Connector Series
N
Connector Gender
Female
Impedance
50 Ohm
Nominal Gain
10 dBi
Maximum Input VSWR
2:1

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.