L-com

698-960 MHz/1710-2700 MHz/3400-4200 MHz Low PIM Rated Indoor/Outdoor V-pol Omni DAS Antenna, 3-4 dBi, 4.3-10 Female Connector

  • Picture of 698-960 MHz/1710-2700 MHz/3400-4200 MHz Low PIM Rated Indoor/Outdoor V-pol Omni DAS Antenna, 3-4 dBi, 4.3-10 Female Connector
Picture of 698-960 MHz/1710-2700 MHz/3400-4200 MHz Low PIM Rated Indoor/Outdoor V-pol Omni DAS Antenna, 3-4 dBi, 4.3-10 Female Connector
SKU HG74204UPR-4310F
  Available for backorder
Quantity Price
1 - 24 $96.99
25 - 49 $92.14
50 - 99 $87.29
100 + Call Us
Price $96.99

All Prices are in US Dollars and do not include duties



The L-com HG74204UPR-4310F is a low PIM rated, high performance indoor/outdoor omnidirectional antenna specifically designed for in-building wireless networks such as DAS (Distributed Antenna Systems). L-com's HG74204UPR-4310F has 3 to 4 dBi gain and can be used to distribute Cellular and WiFi signals throughout a building or area. The HG74204UPR-4310F operates from 698 to 4200 MHz which is ideal for 5G, LTE, CDMA, LPWAN/IoT/M2M applications including LoRA, LTE-M, and NB-IOT. The Multi-Band design of the L-com HG74204UPR-4310F antenna eliminates the need to purchase different antennas for each frequency. This simplifies installations since the same antenna can be used for a wide array of in-building wireless applications where wide coverage is desired. The HG74204UPR-4310F from L-com has omnidirectional patterns with vertical polarization and features 4.3-10 connectors. The key to providing the best performance in telecommunications is to ensure the components used are low PIM rated. This helps meet the increasing demand for higher data rates and the ability to provide streaming video for mobile devices. With a low PIM rating of <-150 dBc, the 698-4200 MHz HG74204UPR-4310F helps meets the most demanding PIM requirements for 5G and LTE/4G bands. The 4.3-10 connectorized HG74204UPR-4310F antenna from L-com is designed specifically for in-building operation and is ideal for use in large open areas such as indoor courtyards, indoor sporting venues, convention centers and shopping malls. The included mounting bracket and hardware makes this antenna very easy to install. This 5G Cellular antenna just like our wide selection of superior quality RF parts, ship same day. Contact our knowledgeable and friendly technical support and sales staff for your answers on antennas or other L-com products.

Features
  • Low Passive Intermodulation (PIM) <-150 dBc @ 2x20W
  • Vertical Polarization
  • Compact and lightweight for indoor or outdoor use
  • 4.3-10 Female connector for long lasting consistent results
  • Covers 5G, WiFi and LTE frequency bands including extended CBRS

Application
  • Indoor distribution of 5G, LTE, GSM/CDMA
  • In-building public or private networks
  • LPWAN, LoRA, LTE-M, NB-IoT, IoT, M2M applications
  • MIMO DAS (Distributed Antenna Systems)
  • Indoor or Outdoor Applications

Key Specifications

Key Specifications

Antenna Type
Omni
Polarization
Vertical
Minimum Frequency
698 MHz
Maximum Frequency
4.2 GHz
Connector 1 Polarity
Standard
Connector Series
4.3-10
Connector Gender
Female
Impedance
50 Ohm
Maximum Input VSWR
1.8:1

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.