We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.
 
 
L-com

617 to 7125 MHz Wi-Fi 6E Omni Antenna, 3 dBi Gain, N Female Connector White

SKU LCANOM1057
Available to Ship 225
Quantity Price
1 - 24 $58.99
25 - 49 $56.04
50 - 99 $53.09
100 + Call Us
Price $58.99

All Prices are in US Dollars and do not include duties



The LCANOM1057 Wi-Fi 6e Omni Antenna from L-com is a high performance omnidirectional antenna designed for the 617 MHz to 7125 MHz bands and is available to ship same day. It is a UV protected, outdoor rated antenna with omni-directional pattern. The LCANOM1057 is ideally suited for 802.11 protocols including 802.11ax as well as IoT, Zigbee and Bluetooth.

The L-com high performance omni LCANOM1057 is a rugged antenna providing broad coverage, low latency, increased network capacity and 3 dBi gain. This port N Female omnidirectional antenna is suitable for commercial radios and access points in public and private networks that are equipped with N Type connectors.

This Wi-Fi 6e LCANOM1057 omni antenna with N Female connectors, as well as our wide selection of superior quality RF parts, ships same day. Contact our knowledgeable and friendly technical support and sales staff for your answers on antennas or other L-com products.


Features
  • N Type ale Connector
  • Vertical Polarization
  • Outdoor Rated Omnidirectional Antenna
  • 2.4 GHz, 5 GHz, 6 GHz Wi-Fi Bands
  • 5 dBi gain
  • 100 Watt Max Power

Application
  • Infotainment systems, Routers, Wi-Fi hotspots, HD video transmission, Gateways, Dash cameras, Public transportation
  • Connected cars or self-driving cars, Fleet management, Logistics
  • Public Safety Networks
  • IoT, Industrial IoT, Zigbee, Bluetooth, Wi-Fi

Key Specifications

Key Specifications

Antenna Type
Omni
Polarization
Vertical
Minimum Frequency
617 MHz
Maximum Frequency
7.13 GHz
Connector Series
N
Connector Gender
Female
Impedance
50 Ohm
Maximum Input VSWR
2.5:1

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.