To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.
 
 
L-com

617 to 6000 MHz 4G, 5G, Wi-Fi, GPS Multiband Shark Fin Antenna, SMA Male, RP SMA Male Connectors

  • Picture of 617 to 6000 MHz 4G, 5G, Wi-Fi, GPS Multiband Shark Fin Antenna, SMA Male, RP SMA Male Connectors
Picture of 617 to 6000 MHz 4G, 5G, Wi-Fi, GPS Multiband Shark Fin Antenna, SMA Male, RP SMA Male Connectors
SKU LCANMOB1000
Available to Ship 68
Quantity Price
1 - 9 $285.99
10 - 24 $274.55
25 - 99 $263.11
100 + Call Us
Price $285.99

All Prices are in US Dollars and do not include duties



The LCANMOB1000 Multiband combination "shark fin" Antenna from L-com is a high-performance omnidirectional antenna operating from 600 MHz to 6000 MHz and is available to ship same day. It is a UV stabilized, IP69K outdoor rated antenna with black paintable ABS radome. The LCANMOB1000 is ideally suited for vehicle mounted applications where Cellular, Wi-Fi, and GPS bands are needed in a single design.

The L-com LCANMOB1000 is a mobile antenna providing broad coverage, low latency, increased network capacity and supports 2x2 MIMO (617-960MHz, 1690-6000MHz) and 3x3 MIMO (2400-2500MHz, 4900-6000MHz). This 7-port omnidirectional antenna has multiple connector types all with 13ft cable lengths. This 4G, 5G, Wi-Fi 6, GPS L1, GLONASS G1 combination omni antenna has 3 SMA Male connectors (2 Cellular, 1 GPS) and 3 RPSMA Male connectors (Wi-Fi). LCANMOB1000 also features an auxiliary antenna port with RPSMA Female connector mount with 13ft RG58 cable terminated with RPSMA Male connector. This external port will support an antennas operating from 138 MHz to 6000 MHz with RPSMA Male connector.

Contact our knowledgeable and friendly technical support and sales staff for your answers on antennas or other L-com products.


Features
  • Aerodynamic Shark Fin Design
  • 600 MHz to 6 GHz
  • 2x2 MIMO Cellular, 3x3 MIMO Wi-Fi
  • IP69K Rated
  • 13ft pig tails
  • Auxiliary External Antenna Port

Application
  • Infotainment systems, Routers, Wi-Fi hotspots, HD video transmission, Gateways, Dash cameras, Public transportation
  • Connected cars or self-driving cars, Fleet management, Logistics
  • Public Safety Networks
  • IoT, 4G/5G, Zigbee, Bluetooth, Wi-Fi
  • GPS L1, GLONASS G1

Key Specifications

Key Specifications

Antenna Type
Mobile
Polarization
Vertical
Minimum Frequency
617 MHz
Maximum Frequency
6 GHz
Connector Series
SMA
Connector Gender
Male
Impedance
50 Ohm
Maximum Input VSWR
2:1

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.