L-com

617 MHz-960 MHz / 1710 MHz-2700 MHz / 3300 MHz-5850 MHz, 1-4 dBi, 4G 5G WiFi 6 Rubber Duck / Terminal antenna - SMA Male Connector

  • Picture of 617 MHz-960 MHz / 1710 MHz-2700 MHz / 3300 MHz-5850 MHz, 1-4 dBi, 4G 5G WiFi 6 Rubber Duck / Terminal antenna - SMA Male Connector
Picture of 617 MHz-960 MHz / 1710 MHz-2700 MHz / 3300 MHz-5850 MHz, 1-4 dBi, 4G 5G WiFi 6 Rubber Duck / Terminal antenna - SMA Male Connector
SKU HG65804RD-SM
Available to Ship 62
Quantity Price
1 - 24 $36.59
25 - 49 $34.76
50 - 99 $32.93
100 + Call Us
Price $36.59

All Prices are in US Dollars and do not include duties



The HG65804RD-SM 5G Rubber Duck Antenna from L-com is a high performance omnidirectional "rubber-duck" antenna designed for the 617 MHz to 5800 MHz bands and is available to ship same day. It features a tilt-and-swivel SMA-Plug (male) connector, allowing them to be used vertically, at a right angle, or any angle in-between. It is a coaxial sleeve design with an omni-directional pattern. The HG65804RD-SM is ideally suited 4G, 5G, LTE, CBRS, UNII bands. The L-com high performance rubber-duck HG65804RD-SM is a flexible antenna providing broad coverage and 1-4 dBi gain. This SMA male rubber duck is suitable for commercial radios in public and private 5G and Cellular networks that are equipped with SMA female connectors. L-com’s HG65804RD-SM supports 600, 700, 800, 850, 900, 1800, 2100, 2400, 2600, 3500 and 5800 MHz bands. This 5G 617 MHz to 5800 MHz rubber duck antenna with a SMA male connector, as well as our wide selection of superior quality RF parts, ships same day. Contact our knowledgeable and friendly technical support and sales staff for your answers on antennas or other L-com products.

Features
  • 0 to 4 dBi gain
  • Tilt and Swivel Design
  • SMA Male Connector
  • Blade Design

Application
  • Infotainment systems, Routers, WiFi hotspots, HD video transmission, Gateways, Dash cameras, Public transportation
  • Connected cars or self
  • driving cars, Fleet management, Logistics
  • 4G 5G Networks
  • 600, 700, 850, 900, 1800, 1900, 2100, 2600, 3500, 5800 MHz Bands
  • IoT, Cellular, Zigbee, Zwave, Bluetooth, CBRS, WiFi, C
  • band, UNII


Product Resources

Key Specifications

Key Specifications

Antenna Type
Portable
Polarization
Vertical
Minimum Frequency
617 MHz
Maximum Frequency
5.85 GHz
Connector 1 Polarity
Standard
Connector Series
SMA
Connector Gender
Male
Impedance
50 Ohm
Nominal Gain
1 dBi
Maximum Input VSWR
3.5:1

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.