We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.
 
 
L-com

617-960 MHz / 1710-3800 MHz 6 / 7 dBi Gain MIMO Omnidirectional Antenna - Type N Female Connector, Polycarbonate Radome

SKU HG63807U
Available to Ship 9
Quantity Price
1 - 9 $315.99
10 - 24 $303.35
25 - 99 $290.71
100 + Call Us
Price $315.99

All Prices are in US Dollars and do not include duties



The L-com HG63807U is a high performance 5G / LTE outdoor omnidirectional antenna specifically designed for cellular networks. L-coms HG63807U has 5 to 7 dBi gain and can be used to broadcast Cellular LTE signals. The HG63807U operates from 617 to 3800 MHz which is ideal for 5G, LTE, PCS, UMTS applications including LoRA, LTE-M, and NB-IOT. The Multi-Band design of the L-com HG63807U antenna eliminates the need to purchase different antennas for each frequency. This simplifies installations since the same antenna can be used for a wide array of telecommunication applications where wide coverage is desired. The HG63807U from L-com has omnidirectional patterns with vertical polarization and features Type N connectors.The Type N connectorized HG63807U antenna from L-com is designed specifically for outdoor operation and is ideal for point to multipoint use in large open areas such as base station installations or large campuses. The included mounting bracket and hardware makes this antenna very easy to install. This 5G / LTE outdoor omnidirectional antenna just like our wide selection of superior quality RF parts, ship same day. Contact our knowledgeable and friendly technical support and sales staff for your answers on antennas or other L-com products.

Features
  • All weather operation
  • Includes heavy duty steel mast mounting brackets
  • Lightweight polycarbonate radome
  • Integral N-Female connector
  • Commercial grade design
  • 360° Omnidirectional Pattern
  • 4 to 7 dBi gain

Application
  • Supports low and midband LTE and 5G networks
  • Point to Multipoint and Non Line of Sight (NLOS) Applications
  • 600, 700, 800, 1800, 1900, 2100, 2600, 3500 and CBRS Cellular Band Operation


Product Resources

Key Specifications

Key Specifications

Antenna Type
Omni
Polarization
Vertical
Minimum Frequency
617 MHz
Maximum Frequency
3.8 GHz
Connector 1 Polarity
Standard
Connector Series
N
Connector Gender
Female
Impedance
50 Ohm

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.