Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8
 
L-com

617-960 MHz/1710-2700 MHz/3300-4200 MHz/4900-6000 MHz Low PIM Rated X-pol 5.5 dBi Panel DAS Antenna, Wall Mount, 2xType N Female Connector

  • Picture of 617-960 MHz/1710-2700 MHz/3300-4200 MHz/4900-6000 MHz Low PIM Rated X-pol 5.5 dBi Panel DAS Antenna, Wall Mount, 2xType N Female Connector
Picture of 617-960 MHz/1710-2700 MHz/3300-4200 MHz/4900-6000 MHz Low PIM Rated X-pol 5.5 dBi Panel DAS Antenna, Wall Mount, 2xType N Female Connector
SKU HG65807XPPR-NF
Available to Ship 19
Quantity Price
1 - 9 $399.99
10 - 24 $383.99
25 - 99 $367.99
100 + Call Us
Price $399.99

All Prices are in US Dollars and do not include duties



The L-com HG65807XPPR-NF is a low PIM rated, high performance wall mount MIMO panel antenna specifically designed for in-building wireless networks such as DAS (Distributed Antenna Systems). L-com's HG65807XPPR-NF has 5.5 to 7 dBi gain and can be used to distribute Cellular and WiFi signals throughout a building or area. The HG65807XPPR-NF operates from 617 to 6000 MHz which is ideal for 5G, LTE, CDMA, LPWAN/IoT/M2M applications including LoRA, LTE-M, and NB-IOT. The Multi-Band design of the L-com HG65807XPPR-NF antenna eliminates the need to purchase different antennas for each frequency. This simplifies installations since the same antenna can be used for a wide array of in-building wireless applications where wide coverage is desired. The HG65807XPPR-NF from L-com has directional 60 degree patterns with +/-45 slant polarization and features Type N connectors. The key to providing the best performance in telecommunications is to ensure the components used are low PIM rated. This helps meet the increasing demand for higher data rates and the ability to provide streaming video for mobile devices. With a low PIM rating of <-150 dBc, the 617-6000 MHz HG65807XPPR-NF helps meets the most demanding PIM requirements for 5G and LTE/4G bands. The Type N connectorized HG65807XPPR-NF antenna from L-com is designed specifically for in-building operation and is ideal for use in large open areas such as indoor courtyards, indoor sporting venues, convention centers and shopping malls. The included mounting bracket and hardware makes this antenna very easy to install. This 5G Cellular antenna just like our wide selection of superior quality RF parts, ship same day. Contact our knowledgeable and friendly technical support and sales staff for your answers on antennas or other L-com products.

Features
  • Low Passive Intermodulation (PIM) <-153 dBc @ 2x20W
  • +/- 45 Slant Polarization
  • Low return loss, stable performance
  • 2 x Type N Female connector for long lasting consistent results
  • Covers all sub 6 GHz 5G frequency bands including 600 MHz and extended CBRS

Application
  • Indoor distribution of 5G, LTE, GSM/CDMA
  • In-building public or private networks
  • LPWAN, LoRA, LTE-M, NB-IoT, IoT, M2M applications
  • MIMO DAS (Distributed Antenna Systems)
  • Wall Mounts

Key Specifications

Key Specifications

Antenna Type
Panel
Polarization
±45 Deg. Slant
Minimum Frequency
617 MHz
Maximum Frequency
6 GHz
Connector 1 Polarity
Standard
Connector Series
N
Connector Gender
Female
Maximum Input VSWR
2:1

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.