L-com

615 MHz-960 MHz / 1710 MHz-2700 MHz, 0-3.5 dBi, 4G 5G Omni antenna, Indoor / Outdoor rated, White - N Type Female Connector

  • Picture of 615 MHz-960 MHz / 1710 MHz-2700 MHz, 0-3.5 dBi, 4G 5G Omni antenna, Indoor / Outdoor rated, White - N Type Female Connector
Picture of 615 MHz-960 MHz / 1710 MHz-2700 MHz, 0-3.5 dBi, 4G 5G Omni antenna, Indoor / Outdoor rated, White - N Type Female Connector
SKU HG62703UW-NF
Available to Ship 101
Quantity Price
1 - 24 $105.99
25 - 49 $100.69
50 - 99 $95.39
100 + Call Us
Price $105.99

All Prices are in US Dollars and do not include duties



The HG62703UW-NF 5G Omnidirectional White Antenna from L-com is a high performance, compact and lightweight antenna which ships same day. This omnidirectional antenna is designed for the 600 MHz to 2700 MHz bands. It features a brass N Type female connector. The N female connector allows it to be mounted to a radio or terminal with a coaxial jumper and provides flexibility of mounting location. L-com’s HG62703UW-NF is a coaxial sleeve design with an omni-directional pattern. It is ideally suited for 4G, 5G, LTE and other sub 6 GHz Cellular bands in both private and public networks. The L-com 5G high performance omnidirectional HG62703UW-NF is a flexible antenna providing broad coverage and 0 to 3.5 dBi gain. It is suitable as for any network using sub 6 GHz 5G bands including 600, 700, 800, 850, 900, 1800, 1900, 2100, 2300 and 2600 MHz bands. The HG62703UW-NF is painted white to blend in with open sky and other light colored backgrounds. This 5G Cellular antenna just like our wide selection of superior quality RF parts, ship same day. Contact our knowledgeable and friendly technical support and sales staff for your answers on antennas or other L-com products.

Features
  • Type N Female Connector
  • White Omni for Indoor or Outdoor
  • IP67 Weatherproofing for all environments
  • 0 to 3 dBi gain

Application
  • 4G 5G Networks, Public or Private
  • 600 MHz, 700 MHz, 850 MHz, 900 MHz, 1800 MHz, 1900, 2100, 2600 MHz
  • IoT, Cellular, Zigbee, Zwave, Bluetooth


Product Resources

Key Specifications

Key Specifications

Antenna Type
Portable
Polarization
Vertical
Minimum Frequency
615 MHz
Maximum Frequency
2.7 GHz
Connector 1 Polarity
Standard
Connector Series
N
Connector Gender
Female
Impedance
50 Ohm
Nominal Gain
0 dBi
Maximum Input VSWR
3:1

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.