L-com

600V Control Cable, USA Made, 3 Conductor 22AWG Stranded, Shielded, CSA FT4 AWM 2586 600VTROL VW-1 105C PVC Gray, 1000F

  • Picture of 600V Control Cable, USA Made, 3 Conductor 22AWG Stranded, Shielded, CSA FT4 AWM 2586 600VTROL VW-1 105C PVC Gray, 1000F
Picture of 600V Control Cable, USA Made, 3 Conductor 22AWG Stranded, Shielded, CSA FT4 AWM 2586 600VTROL VW-1 105C PVC Gray, 1000F
SKU PBCC-223CS-1K
Available to Ship 6
Quantity Price
1 - 4 $880.00
5 - 9 $862.40
10 - 24 $844.80
25 + Call Us
Price $880.00

All Prices are in US Dollars and do not include duties



L-com's PBCC-223CS-1K made in the USA 600 volt control bulk cable is designed to meet your harsh environment and cable tray power needs. This 1,000ft length is 600V rated and meets 600V-TROL ratings. These cables will meet your roughest technological requirements and are excellent for power-limited circuits, building wiring such as alarm wire and intercoms, medial, mass transit and other uses requiring a compact 600V rated cable. The PBCC-223CS-1K, from L-com, is built with 3 conductor, 22AWG stranded wire and meets AWM 2586. It also has an overall foil shield and a drain wire. The overall shield is great for protecting your application from EMI and RFI interference. Remember to ground your cables properly. The jacket is gray PVC. Both FT4 and VW-1 flame ratings allow the cable to be used in a variety of environments. In stock 600V cables are able to be used in raceways, conduits, cable trays, ducts and the like. A -20°C to 105°C temp range makes the PBCC-223CS-1K appropriate for a wide variety of uses. Contact L-com's technical experts today with your questions and buy online today. Same day shipping is our specialty so order today to receive your product as soon as possible.

Features
  • USA made 600V Control Cable
  • AWM 2586 type built with 3 conductors of 22AWG construction, an overall shield and drain wire
  • 600V-TROL rated
  • FT4, VW-1 rated gray PVC jacket
  • -20°C to 105°C temp range

Application
  • Harsh Environment cable including outdoors, oil, gas and petrochemical
  • Process System Interconnect including PLTC and ITC
  • Burglar alarms, intercoms and business machines
  • Power-Limited circuits
  • Mass transit and factory automation
  • Cable trays, raceways, conduits, ducts and such


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.