4-Strand and 6-Strand Multi-Fiber Distribution Cable AssembliesFiber optic cable doesn’t have to be expensive. L-com’s new 4-strand and 6-strand breakout distribution cable assemblies are offered with savings in mind. Choose 4 strands for smaller scale, lower demand setups, or 6 strands for medium-scale and growth-focused setups. You can opt for shorter-range multimode OM5, OM3, or OM1, or longer-range single-mode OS2 fiber with riser, plenum, or PVC cable jackets. These value-minded assemblies are perfect for enterprise networking, data centers, and cloud-based services, whether it’s a head-end termination to a fiber backbone, termination of fiber rack systems, or a multi-floor deployment where select fibers are used at each floor. Value-Minded Fiber Cable Assemblies for Small- and Medium-Scale Indoor Installations
Cost-Effective Pre-terminated, ready-to-install assemblies make for quick deployment and reduced installation and maintenance costs, and they’re scalable to meet your growing needs.
Strand-Count Options for Different Uses Choose 4-strand for smaller scale, lower demand setups, or 6-strand for medium-scale and growth-focused setups.
Fire Resistance The riser assemblies are OFNR rated and the plenum is an even more fire-resistant OFNP. FeaturesConnector options Choose LC-LC or, for higher density installations, SC-SC Cable modes Shorter range multimode OM5, OM3, or OM1, or longer range single-mode OS2 fiber ![]() Cable jackets OFNR riser, OFNP plenum, or general-purpose PVC Length options 5, 10, or 15 meters Featured 4-Strand and 6-Strand Multi-Fiber Distribution Cable Assemblies
FCA-6M3LCULCUP2-15
Shop Now 6 Strand LC/UPC-LC/UPC OM3 Multimode Distribution Cable, 5.0mm Plenum Jacket, 2.0mm breakout at 0.5M - 15 meters
FCA-6M5LCULCUP2-15
Shop Now 6 Strand LC/UPC-LC/UPC OM5 Multimode Distribution Cable, 5.0mm Plenum Jacket, 2.0mm breakout at 0.5M - 15 meters
FCA-6S2LCALCAP2-15
Shop Now 6 Strand LC/APC-LC/APC Single Mode OS2 Distribution Cable, 5.0mm Plenum Jacket, 2.0mm breakout at 0.5M - 15 meters
FCA-4M3LCULCUP2-15
Shop Now 4 Strand LC/UPC-LC/UPC OM3 Multimode Distribution Cable, 4.8mm Plenum Jacket, 2.0mm breakout at 0.5M - 15 meters
FCA-4M5LCULCUP2-15
Shop Now 4 Strand LC/UPC-LC/UPC OM5 Multimode Distribution Cable, 4.8mm Plenum Jacket, 2.0mm breakout at 0.5M - 15 meters
FCA-4S2LCALCAP2-15
Shop Now 4 Strand LC/APC-LC/APC Single Mode OS2 Distribution Cable, 4.8mm Plenum Jacket, 2.0mm breakout at 0.5M - 15 meters |