L-com

Bulgin 6 Pole Flex Plug Polyamide Standard Buccaneer Connector

  • Picture of Bulgin 6 Pole Flex Plug Polyamide Standard Buccaneer Connector
Picture of Bulgin 6 Pole Flex Plug Polyamide Standard Buccaneer Connector
SKU PX0739/P
Available to Ship 20
Quantity Price
1 - 24 $29.99
25 - 49 $28.49
50 - 99 $26.99
100 + Call Us
Price $29.99

All Prices are in US Dollars and do not include duties



The Bulgin PX0739/P standard buccaneer circular power connector offered by L-com is designed for harsh environmental conditions in various power levels and pin counts. This black standard buccaneer connector has 6 contacts and is capable of handling up to 277 A of current and 3 V of voltage. Our plug power connector is compatible with PX07, making it ideal for commercial, industrial, and domestic use.

Our UL-certified power connector is made of polyamide and has UL94HB flammability ratings. This polyamide connector has a length of 2.72 inches, a height of 1.5 inches and a width of 1.5 inches. The Bulgin PX0739/P circular power connector can withstand cold conditions in the temperature range of 70 to -20 degrees Celsius.

L-com has one of the largest in-stock selections of power connectors, with same-day shipment for domestic and international orders. Make your online purchase right now to take advantage of our same-day shipping. Our expert technical support and knowledgeable sales team can assist you in obtaining the standard buccaneer circular power connector that meets your needs.


Features
  • Mates with Inline or Panel Mounting Versions
  • Screw Locking Ring
  • Plug or Socket Versions
  • Leading Earth on 3 Contact connectors
  • Contacts 2, 3, 4, 6, 7, 9, 12, 25
  • Standard Cable Acceptance (2 to 9 Contact) 6-8mm, 3.5mm with alternative glands

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.