L-com

6-Fiber LC UPC to SC UPC, OS2 Single Mode Distribution Cable, 5.0mm Riser, 2.0mm breakout, Yellow-30M

  • Picture of 6-Fiber LC UPC to SC UPC, OS2 Single Mode Distribution Cable, 5.0mm Riser, 2.0mm breakout, Yellow-30M
Picture of 6-Fiber LC UPC to SC UPC, OS2 Single Mode Distribution Cable, 5.0mm Riser, 2.0mm breakout, Yellow-30M
SKU FCA-6S2LCUSCURK2-30
Available to Ship Call us
Quantity Price
1 - 9 $159.50
10 - 24 $156.31
25 - 99 $153.12
100 + Call Us
Price $159.50

All Prices are in US Dollars and do not include duties



L-com’s FCA-6S2LCUSCURK2-30 fiber optic distribution cable is engineered to provide reliable single mode fiber connectivity for indoor network environments. This cable assembly features a 6-fiber LC UPC to SC UPC configuration, using OS2 single mode fiber with a 9/125 µm core size. Designed with a breakout structure, it ensures organized fiber distribution, making it an ideal choice for data centers, enterprise networking, and LAN applications where multi-fiber routing and consistent signal performance are critical. The 6-fiber single mode breakout cable comes with a 5.0 mm overall diameter yellow PVC riser (OFNR)- rated jacket, meeting indoor fire safety standards. Each breakout fiber measures 2.0 mm and follows TIA-598 color coding for easy identification and termination, with a 0.5 m breakout length.

This fiber optic distribution cable is constructed with tight-buffered fiber and reinforced with aramid yarn, providing excellent mechanical durability. The cable also features controlled bend radii, with a one-time bend radius of 1.476 inches and a repeated bend radius of 2.953 inches, ensuring optimal optical performance during installation and routing. The cable offers crush resistance values of 1000 N/100 mm (short-term) and 300 N/100 mm (long-term), making it highly suitable for robust indoor deployments.

The FCA-6S2LCUSCURK2-30 30-meter OS2 fiber optic assembly uses LC UPC to SC UPC connectors, which ensure low insertion loss and stable return loss performance. The maximum insertion loss is 0.3 dB, with a minimum return loss of 50 dB. This OS2 single mode fiber assembly is perfect for applications such as data centers, Passive Optical Networks (PON), Local Area Networks (LAN), enterprise networking, storage and cloud based services, AI data storage and communications, headend termination to a fiber backbone, and terminations of data center fiber rack systems. Designed for indoor single mode G.657.A1 OS2 applications, this riser (OFNR) rated cable is suitable for ceilings and riser areas. With an operating temperature range of -20 °C to 70 °C and non-rated ingress protection, this cable is built for reliable indoor performance.

L-com offers one of the most extensive in-stock selections of fiber optic distribution cables, with same-day shipping available for both domestic and international orders. Order today to take advantage of same-day shipping, and our expert technical support and knowledgeable sales team are available to help you select the 6-fiber LC UPC to SC UPC OS2 single mode distribution cable that fits your needs.


Features
  • 6X LC APC to 6X LC APC
  • Indoor single mode G.657.A1 OS2
  • Low Smoke Zero Halogen (LSZH) rated cable
  • 5.0mm with tight buffer and aramid yarn strength member
  • 2mm TIA 598 color coded, .5M breakout
  • Suitable for confined installations where flame resistance is required

Application
  • Data centers
  • Passive Optical Networks (PON)
  • Local Area Networks (LAN)
  • Enterprise Networking
  • Storage and cloud based services
  • AI data storage and communications
  • Headend termination to a fiber backbone
  • Terminations of data center fiber rack system


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.