L-com

6-Fiber LC UPC to LC UPC, OM5 Multimode Distribution Cable, 5.0mm LSZH, 2.0mm breakout, Lime Green-10M

  • Picture of 6-Fiber LC UPC to LC UPC, OM5 Multimode Distribution Cable, 5.0mm LSZH, 2.0mm breakout, Lime Green-10M
Picture of 6-Fiber LC UPC to LC UPC, OM5 Multimode Distribution Cable, 5.0mm LSZH, 2.0mm breakout, Lime Green-10M
SKU FCA-6M5LCULCUZK2-10
  Available for backorder
Quantity Price
1 - 9 $170.80
10 - 24 $167.38
25 - 99 $163.97
100 + Call Us
Price $170.80

All Prices are in US Dollars and do not include duties



L-com’s FCA-6M5LCULCUZK2-10 fiber optic distribution cable is designed to support dependable multimode fiber connectivity in indoor network environments. This cable assembly features a 6-fiber LC UPC to LC UPC configuration using OM5 multimode fiber with a 50/125 µm core size. Our fiber optic cable has a breakout design that supports organized fiber distribution and is commonly used in data centers, enterprise networks, and LAN applications where multi-fiber routing and signal consistency are required. This 6-fiber multimode breakout cable is constructed with a 5.0 mm overall diameter lime green low smoke zero halogen (LSZH)-rated PE jacket to meet indoor fire safety requirements. Each breakout fiber measures 2.0 mm and follows TIA-598 color coding for simplified identification and termination, with a 0.5 m breakout length.

Our fiber optic distribution cable features tight-buffered fiber construction with aramid yarn that provides mechanical durability, while controlled one-time and repeated bend radius values of 1.476 in and 2.953 in respectively help maintain optical performance during installation and routing. The cable also offers short-term and long-term crush resistance values of 1000 N/100 mm and 300 N/100 mm to support robust indoor deployment. The FCA-6M5LCULCUZK2-10 OM5 fiber optic cable assembly uses LC UPC connectors on both ends to support low insertion loss and stable return loss performance, with a maximum insertion loss of 0.30 dB and a minimum return loss of 30 dB.

This 10 m OM5 multimode fiber assembly has a bandwidth of 28000 MHz·km and provides high-speed, high-density connectivity for 400 Gb Ethernet applications. Typical deployment environments include data centers, enterprise networks, LAN systems, Passive Optical Networks (PON), storage and cloud-based services, AI data storage and communications, headend termination to a fiber backbone, and terminations of data center fiber rack systems. This cable operates from -20°C to 70°C and is designed for indoor wall, ceiling, conduit, and rack-to-rack installations, with no ingress protection rating.

L-com offers one of the largest in-stock selections of multimode distribution cables, with same-day shipment available for domestic and international orders. Make your online purchase today to take advantage of our same-day shipping. Our expert technical support and knowledgeable sales team are ready to assist you in selecting the 6-fiber LC UPC to LC UPC OM5 multimode distribution cable that meets your needs.


Features
  • 6X LC UPC to 6X LC UPC
  • Indoor multimode OM5
  • Low Smoke Zero Halogen (LSZH) rated cable
  • 5.0mm with tight buffer and aramid yarn strength member
  • 2mm TIA 598 color coded, .5M breakout
  • Suitable for confined installations where flame resistance is required

Application
  • Data centers
  • Passive Optical Networks (PON)
  • Local Area Networks (LAN)
  • Enterprise Networking
  • Storage and cloud based services
  • AI data storage and communications
  • Headend termination to a fiber backbone
  • Terminations of data center fiber rack system


Product Resources

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.