6 dBi Omni Antenna 2,400-2,500 MHz N Type Connector

Item # HG2406UP-NM
Availability
571
Price Table
Quantity Price
1 - 24 $68.99
25 - 49 $65.54
50 - 99 $62.09
100 + Call Us
Add to Cart

Description

The N-male HG2406UP-NM from L-com is an economical yet high performance omnidirectional antenna designed for the 2.4 GHz ISM band. This compact and lightweight antenna is ideally suited for IEEE 802.11b, 802.11g, 802.11n, and 802.11ax wireless LANs, IoT, Bluetooth, public wireless hotspot application and other multipoint applications where wide coverage is desired. The L-com HG2406UP-NM is a lightweight yet rugged design for industrial and other harsh environments. This omnidirectional antenna features fully sealed brass elements inside a durable UV-stable fiberglass radome. The HG2406UP-NM has a male N type which allows it be mounted to various types of N-Female Bulkhead connectors and adapters as well as N-Female type magnetic mounts. This 2.4 GHz WiFi antenna, as well as our wide selection of superior quality RF parts, ship same day. Contact our knowledgeable and friendly technical support and sales staff for your answers on antennas or other L-com products.

Features
  • Durable UV-Stable Fiberglass Radome
  • Industrial Grade Design for Harsh Environments
  • Integral N-Male Connector
  • Fully Sealed Brass Elements
Application
  • 2.4 GHz ISM Band
  • IEEE 802.11g and 802.1n, 802.1ax (WiFi 6) Wireless LAN
  • Public Wireless Hotspots
  • WiFi Access Points
  • Multipoint and Mobile Applications


Warning WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.p65warnings.ca.gov