We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.
 
 
L-com

6 dB Fixed Attenuator 75 Ohm F Male to F Female Brass Tri-Metal Body Rated to 2 Watts Up to 3 GHz

SKU LCAT7396-6
Available to Ship 6
Quantity Price
1 - 24 $37.79
25 - 49 $35.90
50 - 99 $34.01
100 + Call Us
Price $37.79

All Prices are in US Dollars and do not include duties



L-com’s LCAT7396-6 fixed attenuator is constructed to precise RF and microwave industry specifications and operates at 0 GHz to 3 GHz frequency range. This fixed attenuator is suitable for broadcasting, video signal transmission, RF testing, prototyping, and production system applications. The F male to F female attenuator is rated for an RF attenuation value of 6dB.

The L-com 75 Ohms fixed attenuator has a power rating of 2 Watts along with in-series F male to F female connectors. The LCAT7396-6 comes with a mechanical specification of 2.02-inch length, 0.43-inch width, and 0.066 lbs. weight. Our RF microwave attenuator offers a VSWR (Voltage Standing Wave Ratio) as good as 1.3:1. This straight attenuator is built with a brass body and Tri-Metal plating and is REACH and RoHS compliant.

This RF microwave attenuator has in-series threaded male and female connectors with a standard polarity. Our LCAT7396-6 fixed attenuator operating at 0 GHz to 3 GHz frequency range can prevent signal overload in amplifiers, receivers, and detectors, adjusting the signal level to an optimal range. The operating temperature range of this fixed attenuator is -55 to 80 deg C.

L-com’s 6dB fixed attenuator is part of over one million RF, microwave, and millimeter-wave components ready for same-day shipment worldwide. This 75 Ohms straight attenuator is useful in the test instrumentation, satellite, broadcast TV, wireless communications, and instrumentation industries. For further information, our expert technical support and knowledgeable sales team can help you get the 6dB fixed attenuator for your requirement.


Features
  • DC to 3 GHz Frequency Range
  • Attenuation 6±0.5 dB
  • Max Power 2 Watts (CW)
  • VSWR < 1.3:1

Application
  • Instrumentation
  • Cable TV and Video Distribution
  • Prototyping and characterization
  • Production systems

Key Specifications

Key Specifications

Attenuator Design
Fixed
Active/Passive
Passive
Connection Type
In-Series
Connector-In Impedance
75 Ohms
Connector-Out Impedance
75 Ohms
Max Freq
3 GHz
Nominal Attenuation
6 dB
VSWR, Max
1.3:1
Input Power, Max (CW)
2 Watts
Body Material
Brass
Connector-In Series
F
Connector-In Gender
Male
Connector-Out Series
F
Connector-Out Gender
Female
Max Operating Temperature
80 deg C
Min Operating Temperature
-55 deg C

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.