L-com

5W/3dB RF Fixed Attenuator, NEX10 Male to NEX10 Female Aluminum Body Up to 6 GHz

  • Picture of 5W/3dB RF Fixed Attenuator, NEX10 Male to NEX10 Female Aluminum Body Up to 6 GHz
  • Picture of 5W/3dB RF Fixed Attenuator, NEX10 Male to NEX10 Female Aluminum Body Up to 6 GHz
  • Picture of 5W/3dB RF Fixed Attenuator, NEX10 Male to NEX10 Female Aluminum Body Up to 6 GHz
  • Picture of 5W/3dB RF Fixed Attenuator, NEX10 Male to NEX10 Female Aluminum Body Up to 6 GHz
  • Picture of 5W/3dB RF Fixed Attenuator, NEX10 Male to NEX10 Female Aluminum Body Up to 6 GHz
Picture of 5W/3dB RF Fixed Attenuator, NEX10 Male to NEX10 Female Aluminum Body Up to 6 GHz
SKU LCAT7490-3
Available to Ship 4
Quantity Price
1 - 9 $235.99
10 - 24 $226.55
25 - 99 $217.11
100 + Call Us
Price $235.99

All Prices are in US Dollars and do not include duties



L-com carries a wide range of fixed attenuators with a broad selection of attenuation levels, frequency ranges, and power dissipation ranges. RF microwave attenuators (also known as RF pads) lower the amplitude of a signal (attenuate) a known amount and can be used in a wide variety of applications. These attenuator pads are used when a signal needs to be reduced to protect measurement equipment or other circuitry, to extend the range of power meters and amplifiers, and to impedance match circuits by reducing the VSWR seen by adjacent components. RF attenuators can prevent signal overload in amplifiers, receivers and detectors, adjusting the signal level to a range that is optimal. Few RF components are as commonly used as fixed coaxial attenuators, and L-com carries one of the largest in-stock varieties and ships them same day. The 3 dB Fixed Attenuator LCAT7490-3 is rated to 5 Watts and operates from DC to 6 GHz.

Features
  • DC to 6 GHz Range
  • NEX10 Connectorized Design
  • Attenuation 3 ±1 dB
  • Max Power 5 Watts (CW)
  • VSWR 1.25:1

Application
  • Instrumentation
  • Precision Measurements
  • Prototyping and Characterization
  • Production Systems
  • 5G Cellular Bands
  • DAS Systems

Key Specifications

Key Specifications

Attenuator Design
Fixed
Active/Passive
Passive
Connector-In Impedance
50 Ohms
Max Freq
6 GHz
Nominal Attenuation
3 dB
Attenuation Accuracy, Typ
1 dB
VSWR, Max
1.25:1
Input Power, Max (CW)
5 Watts
Body Material
Aluminum
Connector-In Series
NEX10
Connector-In Gender
Male
Connector-Out Series
NEX10
Connector-Out Gender
Female
Max Operating Temperature
75 deg C
Min Operating Temperature
-40 deg C

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.