L-com

5925-7125 MHz, 17 dBi, Wifi MIMO Sector Antenna, 65-degree, +/-45 Dual Pol, 2-Port, Type N Female Connector

  • Picture of 5925-7125 MHz, 17 dBi, Wifi MIMO Sector Antenna, 65-degree, +/-45 Dual Pol, 2-Port, Type N Female Connector
Picture of 5925-7125 MHz, 17 dBi, Wifi MIMO Sector Antenna, 65-degree, +/-45 Dual Pol, 2-Port, Type N Female Connector
SKU HG5971-17XP-065-2NF
Available to Ship 15
Quantity Price
1 - 9 $489.99
10 - 24 $470.39
25 - 99 $450.79
100 + Call Us
Price $489.99

All Prices are in US Dollars and do not include duties



L-Com’s WiFi 6e Sector Antenna HG5971-17XP-065-2NF is in stock and ready to ship on the same-day of order. The frequency range of the HG5971-17XP-065-2NF sector antennas is 5925 MHz to 7125 MHz with a gain of 17 dBi. This single band MIMO antenna supports Wi-Fi latest frequency band and has a 65-degree beam width. The 2- ports 5925-7125 MHz sector antenna include N-type female connectors with +/-45 slant polarization.

The N-type MIMO omni antenna covers a wide range of frequency bands up to 7.1GHZ and is shorter than 40-inches for universal zoning compliance. The HG5971-17XP-065-2NF unlicensed WiFi 6 frequency bands sector antenna is “future-proof” in regard to network capabilities without any add-ons. The type N female sector antenna can handle maximum input power of 100 watts and uses universal radio mounts.

The WiFi 6e antenna is 2x2 MIMO ready and offers Dual slant +/- 45 polarizations, degree and 90-degree options and covers extensive frequency bands up to 7.125 GHz. These Wi-Fi 6 antennas are a good fit for the telecommunications industry and for indoor (stadium, large arenas) plus outdoor applications. The HG5971-17XP-065-2NF antennas are equipped with universal radio brackets.

These MIMO muti-port Wi-Fi 6 antennas can operate in the unlicensed bands of 6 GHz. These omni antennas can also operate within the latest Wi-Fi 6e bands of 5.9 GHz to 7.1 GHz.

Contact L-Com’s expert technical support for assistance with the Wi-Fi 6e sector antenna or any sector antenna. Download our HG5971-17XP-065-2NF datasheet with specifications and CAD drawing with dimensions for details. Our knowledgeable sales team simplifies the purchasing process and ensures that your Wi-Fi sector antenna cable will be exact to specification.

Order your Wi-Fi 6e Sector Antenna HG5971-17XP-065-2NF from L-com today. There is no MOQ (minimum order quantity) and the product ships same day from our warehouse.

Features
  • Uni band Frequency coverage for 5925 MHz to 7125 MHz
  • Very High Gain 17 dBi Directional Antenna with MIMO peak performance
  • Supports low-latency, bandwidth-hungry applications like high-definition video and augmented reality/virtual reality applications
  • Sector antenna with 2 x Type N Female connectors
  • 65° beamwidth with dual +/-45 slant polarization
  • 100 W max input power per port
  • Easy Install mounting bracket provided
  • Weatherproof ABS – UV Resistance PVC radome

Application
  • Outdoor and Indoor Uni-band Wi-Fi 6E 5.9 GHz to 7.125GHz applications supported
  • Wireless LAN systems & IEEE.802.16ax applications with MU-MIMO and OFDMA
  • WiFi 6 and WiFi 6E enables higher data rates up to 35% with enhanced efficiency and speed
  • Increased Bandwidth enhances spectral efficieny and supports faster radio applications
  • Smart cities expansion for coverage and IOT / IIOT
  • Point-to-point (PtP) or point-to-multipoint (PtMP) applications

Key Specifications

Key Specifications

Antenna Type
Sector
Polarization
45 Deg. Slant
Connector Series
N
Connector Gender
Female
Impedance
50 Ohm
Maximum Input VSWR
2:1

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.