L-com

550mm Swing Gate Cabinets - 9U

  • Picture of 550mm Swing Gate Cabinets - 9U
  • Picture of 550mm Swing Gate Cabinets - 9U
  • Picture of 550mm Swing Gate Cabinets - 9U
  • Picture of 550mm Swing Gate Cabinets - 9U
  • Picture of 550mm Swing Gate Cabinets - 9U
Picture of 550mm Swing Gate Cabinets - 9U
SKU LC-SMT6509D-D
Available to Ship 15
Quantity Price
1 - 9 $432.99
10 - 24 $424.33
25 - 99 $415.67
100 + Call Us
Price $432.99

All Prices are in US Dollars and do not include duties



The L-com LC-SMT6509D-D 9U wall mount swing out server network rack cabinet has a rear swing gate that allows for easy access to typical 19-inch servers and network equipment in offices, network closets, stores, and schools. Our hinged swing gate cabinet can be fixed on the wall or used freestanding to conserve space. This strong welded gate is constructed of heavy-duty cold-rolled steel and has a durable black powder coating.

Our cabinet swings out from the wall on a sturdy hinge, and removable, locking side panels allow even more convenient access. This cabinet features a reversible tempered glass front door and two built-in fans to keep the equipment cool. Our 9U wall mount cabinet includes rails that are designed to accommodate cage nut equipment mounting. The L-com LC-SMT6509D-D cabinet's vertical mounting rails can be extended to 15.74 inches (in 7/8" increments) to accommodate network switches, patch panels, and other equipment. For cable management, the server network rack cabinet's top and bottom panels feature cable pass-through knockouts. This swing gate server cabinet can accommodate equipment weighing up to 200 lbs. Our 9U wall mount swing out server network rack cabinet has front, side, and rear locks to keep your equipment secure. This is a reliable network cabinet that has been designed and built to allow for easy service and maintenance access.

Our swing gate network cabinet includes all necessary hardware, including door keys, mounting anchors, and a grounding lug, for a quick and simple installation. This swing out server network rack cabinet measures 19.82 inches high, 23.63 inches wide, and 21.66 inches deep. Our 9U wall mount server cabinet complies with CE, EIA/ECA-310-E, HIPAA, NEMA Type-1, and PCI.

L-com has one of the largest in-stock selections of 9U wall mount server network rack cabinets, with same-day shipment for domestic and international orders. Make your online purchase right now to take advantage of our same-day shipping. Our expert technical support and knowledgeable sales team can assist you in obtaining the 9U wall mount swing out server network rack cabinet that meets your needs.


Features
  • SAVE SPACE: The wall-mount network cabinet can be used for network closets, retail locations, classrooms, offices, warehouses and any areas where space is limited, security is important and routine access to equipment is necessary.
  • CONVENIENT ACCESS: The hinged cabinet swings away from the wall to allow easy rear access to equipment and cabling during and after installation. A revisable front door opens, left or right.
  • SECURE: Locks on the front gate, side panels, and back swing gate protect your equipment from damage, tempering or theft.
  • EASY INSTALLATION: The Swing Gate cabinet ships fully assembled and includes: 12 x M6 Screws;12 x M6 Washers;12 x M6 Cage Nuts;4 x Anchors;1 x Pair of Keys. Rack spaces are clearly marked and numbered for easy reference
  • HEAVY DUTY: The swing gate enclosure is made from robust cold rolled steel with a durable, black powder coated finish. The maximum load capacity 200lbs.

Application
  • IT
  • DATA
  • A/V
  • LAN

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.