L-com

5150 MHz - 5875 MHz, 15 dBi Gain, Log Periodic Antenna, V/H-pol, Dual Band, Dual Pol, High Gain, 2 x Type N Female Connector

  • Picture of 5150 MHz - 5875 MHz, 15 dBi Gain, Log Periodic Antenna, V/H-pol, Dual Band, Dual Pol, High Gain, 2 x Type N Female Connector
Picture of 5150 MHz - 5875 MHz, 15 dBi Gain, Log Periodic Antenna, V/H-pol, Dual Band, Dual Pol, High Gain, 2 x Type N Female Connector
SKU LCANLP1005
Available to Ship 349
Quantity Price
1 - 9 $39.59
10 - 24 $38.01
25 - 99 $36.42
100 + Call Us
Price $39.59

All Prices are in US Dollars and do not include duties



The L-com LCANLP1005 is a high performance, wideband log periodic antenna designed to operate from 5150 to 5875 MHz for point to point communications. The LCANLP1005 from L-com has 15 dbi of gain and can be used for long distance directional communication over a wide range of frequencies. The LCANLP1005 is ideal for boosting 5G, LTE, CMDA, LoRA, IoT, WI-FI.

The log periodic LCANLP1005 has 23 vertical beamwidth and 25 horizontal beamwidth. This antenna has V/H polarization and the included mounting brackets allow for either vertical or horizontal mounting configurations. Log periodic antennas function as boosters where the existing cellular signal is weak and needs to reach further distances. The L-com directional antenna has a 10 inch long pigtail terminated with 2 Type N Female connector.

L-com’s 5150 to 5875 MHz log periodic LCANLP1005 antenna with 15 dBi max gain for sub 6 GHz 5G DAS networks operates in band n46. This 5G directional log periodic antenna with N Female Type connector is in stock and ready to ship the same day. Contact our knowledgeable and friendly technical support and sales staff for your answers on antennas or other L-com products.

Features
  • Frequency coverage for 5150 MHz to 5875 MHz
  • Very High Gain 15 dBi Directional Antenna
  • Each connector covers wide band of frequencies
  • Easy Install universal mounting bracket provided
  • Weatherproof ABS – UV Resistance PVC radome
  • Pigtail – 10 inches
  • 2 x N-Type Female connector

Application
  • Point-to-point, NB-IoT, IoT, M2M applications
  • 5G / WLAN / Sub-6 GHz operation supported
  • 5G Bands Supported - n46
  • DAS (Distributed Antenna Systems)
  • IEEE 802.11a / n / ac / ah / ax Wi-Fi applications
  • Public safety, utilities, CCTV and local radio coverage
  • Smart cities expansion for coverage and IOT / IIOT

Key Specifications

Key Specifications

Antenna Type
Log Periodic
Polarization
Vertical and Horizontal
Connector 1 Polarity
Standard
Connector Series
N
Connector Gender
Female
Impedance
50 Ohm
Maximum Input VSWR
1.7:1

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.