L-com

5150 MHz to 5850 MHz V/H Dual Polarization Flat Panel, 18 dBi gain, Ruggedized, 2 X N Female Connectors

  • Picture of 5150 MHz to 5850 MHz V/H Dual Polarization Flat Panel, 18 dBi gain, Ruggedized, 2 X N Female Connectors
Picture of 5150 MHz to 5850 MHz V/H Dual Polarization Flat Panel, 18 dBi gain, Ruggedized, 2 X N Female Connectors
SKU HG5158DP-18
Available to Ship 36
Quantity Price
1 - 9 $103.99
10 - 24 $99.83
25 - 99 $95.67
100 + Call Us
Price $103.99

All Prices are in US Dollars and do not include duties



The L-com HG5158DP-18 is a high performance flat panel antenna engineered for superior performance and specifically designed for rugged environments with a low profile aesthetically pleasing design. L-com's HG5158DP-18 has 18 dBi gain. Measuring 10" x 10" this antenna is extremely compact and toughened to stand up to all environments. The HG5158DP-18 operates from 5150 to 5850 MHz which is ideal for Point to Point applications where form factor is a concern. The HG5158DP-18 from L-com has 17° Horizontal Beamwidth and 17° Vertical Beamwidth patterns with Vertical + Horizontal polarization and features 2 x Type N Female connectors. The 5150-5850 MHz HG5158DP-18 is rugged and weatherproof. The 2-port flat panel antenna features a heavy-duty UV-resistant plastic radome for all-weather operation. The 2 x Type N Female connectorized HG5158DP-18 antenna from L-com has mounting bracket and hardware included which makes this antenna very easy to install. This high performance flat panel antenna engineered for superior performance antenna just like our wide selection of superior quality RF parts, ship same day. Contact our knowledgeable and friendly technical support and sales staff for your answers on antennas or other L-com products.

Features
  • Dual Polarity feed system in single enclosure
  • Includes tilt and swivel mast mounting
  • Two integral N-Female connectors
  • UV-resistant radome for all-weather operation
  • MIMO - Multiple-Input and Multiple-Output

Application
  • 5.3 GHz, 5.4 GHz and 5.8 GHz Band Applications
  • IEEE 802.11a Wireless LAN
  • 5.8GHz UNII and ISM Applications
  • Unlicensed European 5.4 GHz Band Applications
  • WiMAX Technology
  • Wi-Fi Systems
  • 5.8 GHz Wireless Video Systems


Product Resources

Key Specifications

Key Specifications

Antenna Type
Flat Panel
Polarization
Vertical/Horizontal
Minimum Frequency
5.15 GHz
Maximum Frequency
5.85 GHz
Connector 1 Polarity
Standard
Connector Series
N
Connector Gender
Female
Impedance
50 Ohm
Maximum Input VSWR
2:1

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.