DescriptionThe L-com LCSMA1011-50PK is a single band stamped metal antenna with an IPEX connector that ships on the same day as ordered. Our linear polarized antenna has a maximum frequency of 5825 MHz and a minimum frequency of 5150 MHz. This 50-pack stamped metal antenna has an overall length of 0.82 inches and a width of 0.24 inches. L-com’s LCSMA1011-50PK is a single band antenna operating from 5150 to 5825 MHz with a 3.19 dBi gain. The omni directional antenna has a maximum input VSWR of 2:1. This 50-pack stamped metal antenna with an IPEX connector has an impedance of 50 Ohms. L-com has one of the largest in-stock collections of omni directional antennas with our wide selection of superior quality RF parts that ship same day. Make your online purchase right now to take advantage of our same-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the ideal 50-pack stamped metal antenna as per your requirements. Features
Application
![]() |