We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.
 
 
L-com

500 MHz to 6000 MHz Electronic Warfare Omni Antenna, 200W N-Type Female, MIL-STD-810 TAA Compliant

SKU LCANOM1143
Available to Ship 2
Quantity Price
1 + $4,820.00
Price $4,820.00

All Prices are in US Dollars and do not include duties



The LCANOM1143 from L-com is a high power, high gain MIL-STD-810 omnidirectional antenna, specifically designed for 500 MHz to 6000 MHz vehicle mounted military applications. This wideband antenna is TAA compliant and features standard US 4 hole or NATO 3/6 hole pattern.

The LCANOM1143 antenna, available same day from L-com, is tailored for applications in electronic warfare and jamming with its wideband dipole array, seamlessly operating across a wide range of frequencies. The radome-protected radiator enhances durability, and the absence of a ground plane requirement opens up diverse mounting possibilities, making it an ideal choice for electronic warfare and jamming scenarios where flexibility is paramount.

Designed to weather challenging conditions, the LCANOM1143 stands out as a durable communication solution. Operating in temperatures from -40 to +71 °C, this antenna meets MIL-STD-810 standards for humidity, shock, vibration, blowing rain, and immersion. With impact resistance at 40 km/h and a water immersion depth of 1 meter, the LCANOM1143 ensures unwavering connectivity in active hostile and harsh environments.


Features
  • High Power, High Gain, Wideband
  • N-type Female RF Connector
  • MIL-STD-810
  • US 4 hole or NATO 3/6 hole pattern
  • Low Profile
  • TAA Compliant

Application
  • Electronic Warfare/Jamming
  • Military Communication/Jamming
  • Anti-UAV Operations
  • Anti-Unmanned Operations
  • Anti-Reconnaissance and Surveillance Systems
  • Defense and Strategic Installations

Key Specifications

Key Specifications

Antenna Type
Mobile
Polarization
Vertical
Minimum Frequency
500 MHz
Maximum Frequency
6 GHz
Connector 1 Polarity
Standard
Connector Series
N
Connector Gender
Female
Impedance
50 Ohm
Maximum Input VSWR
3:1

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.