We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.
 
 
L-com

0.5 Watt 50 Ohm SMA Male to 75 Ohm F Male Matching Pad Operating from DC to 3 GHz

SKU LCMP1107
Available to Ship 2
Quantity Price
1 - 9 $123.99
10 - 24 $121.51
25 - 99 $119.03
100 + Call Us
Price $123.99

All Prices are in US Dollars and do not include duties



L-com's LCMP1107 is a 50 ohm SMA male to 75 ohm F male matching pad that operates from DC to 3 GHz. This SMA to F impedance matching pad offers a low VSWR of 1.25:1 max and attenuation of 7.5 dB max. LCMP1107 50 ohm to 75 ohm minimum loss pad has a maximum CW power rating of 0.5 Watt. Matching pads are used to match the different impedance between two devices, maximizing power transfer between the two impedances. L-com's minimum loss impedance matching pads are available in various connector combinations to fit your needs, all of which ship the same day.

Features
  • DC to 3 GHz Frequency Range
  • Low VSWR < 1.25:1
  • 0.5 W Max Power (CW)

Application
  • CATV / Cable Networks
  • Test and Measurement
  • Communication Systems
  • Wireless Systems

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.