L-com

5 x 20mm In-line UL94HB Polybutene Fuse Holder, PC1 Degree Of Protection, Screw Termination

  • Picture of 5 x 20mm In-line UL94HB Polybutene Fuse Holder, PC1 Degree Of Protection, Screw Termination
Picture of 5 x 20mm In-line UL94HB Polybutene Fuse Holder, PC1 Degree Of Protection, Screw Termination
SKU FX0380
Available to Ship 150
Quantity Price
1 - 24 $10.39
25 - 49 $9.87
50 - 99 $9.35
100 + Call Us
Price $10.39

All Prices are in US Dollars and do not include duties



The Bulgin FX0380 5 x 20mm fuse holder offered by L-com is designed to provide the PC1 degree of protection category required for today's sophisticated electronic equipment. This fuse holder accepts 1mm² conductor (max.) cables and is screw-terminated. Our fuse holder is built of UL94HB polybutene mouldings and brass terminals with nickel plating. This fuse holder requires a maximum voltage rating of 50V and a current rating of 10A.

The Bulgin FX0380 fuse holder has an insulation resistance of >10⁵ MΩ at 500V DC and a contact resistance of <10mΩ. Our in-line fuse holder has a 4.8mm cable entry and can withstand temperatures ranging from -20 to 90 degrees Celsius. This FX0380 5 x 20mm fuse holder is used in the transportation and infrastructure sectors.

L-com has one of the largest in-stock selections of fuse holders, with same-day shipment for domestic and international orders. Make your online purchase right now to take advantage of our same-day shipping. Our expert technical support and knowledgeable sales team can assist you in obtaining the 5 x 20mm fuse holder that meets your needs.


Features
  • Protection Category PC1
  • Fuse Sizes 5 x 20mm, 6.3 x 25mm, and 6.3 x 32mm
  • Screw Terminal (Solder to Order)
  • 10A, 50V (250V Inaccessible)
  • Clear

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.