L-com

5 x 20mm Bayonet Cap/Screwdriver Release UL94V-0 rated Polyester Fuse Holder, PC2 Degree Of Protection, Solder Tags Termination

  • Picture of 5 x 20mm Bayonet Cap/Screwdriver Release UL94V-0 rated Polyester Fuse Holder, PC2 Degree Of Protection, Solder Tags Termination
Picture of 5 x 20mm Bayonet Cap/Screwdriver Release UL94V-0 rated Polyester Fuse Holder, PC2 Degree Of Protection, Solder Tags Termination
SKU FX0455
Available to Ship 100
Quantity Price
1 - 24 $10.39
25 - 49 $9.87
50 - 99 $9.35
100 + Call Us
Price $10.39

All Prices are in US Dollars and do not include duties



The Bulgin FX0455 5 x 20mm fuse holder offered by L-com is designed to provide the PC2 degree of protection category required for today's sophisticated electronic equipment. This fuse holder has solder tags. Our fuse holder is built of UL94V-0-rated polyester mouldings. This fuse holder requires a maximum voltage rating of 250V and a current rating of 10A.

The Bulgin FX0455 fuse holder has an insulation resistance of >10²MΩ at 500V DC and a contact resistance of <10mΩ. Our bayonet cap/screwdriver release fuse holder can withstand temperatures ranging from -20 to 85 degrees Celsius. This FX0455 5 x 20mm fuse holder is used in the transportation and infrastructure sectors.

L-com has one of the largest in-stock selections of fuse holders, with same-day shipment for domestic and international orders. Make your online purchase right now to take advantage of our same-day shipping. Our expert technical support and knowledgeable sales team can assist you in obtaining the 5 x 20mm fuse holder that meets your needs.


Features
  • Protection Category PC2
  • Fuse Size 5 x 20mm
  • Screw Cap/Screwdriver Release
  • D Panel Cutout
  • 10A, 250V (16A, 250V UL)

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.