We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.
 
 
L-com

5 Watt RF Load Up to 18 GHz With SMA Female Stainless Steel Body

SKU LCTR1177
Available to Ship 2
Quantity Price
1 - 9 $197.99
10 - 24 $190.07
25 - 99 $182.15
100 + Call Us
Price $197.99

All Prices are in US Dollars and do not include duties



L-com's LCTR1177 is an RF termination (also called RF load or dummy load) that operates from DC to 18 GHz and handles up to 5 Watt (CW). Our SMA termination/load has a female gender. LCTR1176 SMA load termination offers 1.2:1 VSWR max. RF load / termination are indispensable components in many RF, microwave and millimeter wave systems where signal reflections from unused ports can potentially damage the device or reduce the signal integrity. By using a terminafrom unused ports can potentially damage the device or reduce the signal integrity. By using a terminator on an unused port with a matched load (dummy load), the incident energy will be absorbed with minimal reflection. These termination components are commonly used to terminate devices such as couplers, circulators, and switches. They are also widely used in measurement systems to ensure accurate results.

Features
  • DC to 18 GHz Frequency Range
  • VSWR <1.2:1
  • Max Power 5 Watt (CW)
  • SMA Female Coaxial Interface

Application
  • Wireless
  • SatCom
  • Radar Systems
  • Test and Measurement
  • Commercial and Military Communications

Key Specifications

Key Specifications

Termination Type
RF Load
Impedance
50 Ohm
Maximum Frequency
18 GHz
Maximum VSWR
1.2:1
Minimum Frequency
DC
Maximum Power
5 Watt
Body Material
Stainless Steel
Connector Series
SMA
Connector Gender
Female
Temperature, Max Operating
70 deg C
Temperature, Min Operating
-55 deg C

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.