L-com

5-in1 Cellular, Wi-Fi, GPS Combination IoT Antenna FAKRA Jack ABS Radome White IP69K

  • Picture of 5-in1 Cellular, Wi-Fi, GPS Combination IoT Antenna FAKRA Jack ABS Radome White IP69K
  • Picture of 5-in1 Cellular, Wi-Fi, GPS Combination IoT Antenna FAKRA Jack ABS Radome White IP69K
Picture of 5-in1 Cellular, Wi-Fi, GPS Combination IoT Antenna FAKRA Jack ABS Radome White IP69K
SKU LCANOM1091
Available to Ship 23
Quantity Price
1 - 9 $425.99
10 - 24 $408.95
25 - 99 $391.91
100 + Call Us
Price $425.99

All Prices are in US Dollars and do not include duties



The L-Com LCANOM1091 is a 5-in-1 combination antenna designed for public safety, emergency services, mobile base stations, autonomous vehicles, fleet management, smart cities, smart utilities, or industrial IoT applications. This vertically polarized omnidirectional antenna has color-coded FAKRA female connectors with 17 feet cable leads. Our high-quality mobile antenna with 5 ports has a typical input VSWR of 2:1. 

The IoT combination antenna from L-Com has an overall length of 7 inches, width of 7 inches, and weight of 4 lbs. This LCANOM1091 mobile antenna is IP69K-rated and has a white-colored radome made of UV-stabilized ABS. The 2 cellular, 2 Wi-Fi, 1 GPS combination antenna has an impedance of 50 Ohms and a maximum input power of 10 Watts.

 

Our vertically polarized mobile antenna can operate at temperatures ranging from -40 to 70 degrees C. This MIMO-capable IoT antenna features two 4G/5G, two 2.4/5 GHz, and one L1/G1 GPS band elements in one radome. Emergency services, first responders, and fleets can rely on our 5-in-1 combination antenna to maintain a secure link between vehicles and dispatch centers. 


Features
  • 2 x Cellular 4G/5G
  • 2 x Wi-Fi 2.4 GHz / 5 GHz
  • 1 x GPS L1 / G1
  • MIMO Capable
  • Color coded FAKRA Jack
  • 17 ft Cable Leads
  • Indoor/Outdoor IP69K Rated
  • UV Stabilized White ABS

Application
  • Public Safety
  • Emergency Services
  • Mobile Base Stations
  • Autonomous Vehicles
  • Fleet Management
  • Smart Cities
  • Smart Utilities
  • Industrial IoT

Key Specifications

Key Specifications

Antenna Type
Mobile
Polarization
Vertical
Connector Series
FAKRA
Connector Gender
Female
Impedance
50 Ohm

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.