L-com

5 dBi Tunable Poly Spring Vehicular Antenna 420-470 MHz NMO Mount Connector

  • Picture of 5 dBi Tunable Poly Spring Vehicular Antenna 420-470 MHz NMO Mount Connector
Picture of 5 dBi Tunable Poly Spring Vehicular Antenna 420-470 MHz NMO Mount Connector
SKU HG425PS-NMO
Available to Ship 71
Quantity Price
1 - 24 $50.99
25 - 49 $45.89
50 - 99 $40.79
100 + Call Us
Price $50.99

All Prices are in US Dollars and do not include duties



This field tunable UHF mobile omnidirectional antenna is ideally suited for multipoint mobile applications including service vehicles, public transportation, public safety, mining and construction vehicles, as well numerous other commercial and industrial applications where mobility and wide coverage is desired. This antenna features a flexible Poly Spring base. Unlike the traditional metal spring base, the poly Spring will not corrode and does not generate electrical noise when flexed during use. It has standard TAD/NMO Motorola-type mobile base.

Features
  • NMO Mount, Black Chrome Finish
  • One-piece 17-7 Stainless Steel open coil whip
  • Flexible Black Polymer Alloy Spring
  • O-ring seal for waterproof construction
  • Durable Xenoy™ base with TPV over mold dust seal and grip ring

Application
  • Service vehicles
  • Public Safety
  • Public Transportation
  • Mining & construction

Key Specifications

Key Specifications

Antenna Type
Vehicular
Polarization
Linear, Vertical
Minimum Frequency
420 MHz
Maximum Frequency
470 MHz
Connector Series
NMO Mount
Impedance
50 Ohm
Maximum Input VSWR
1.5:1

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.