L-com

4ft Parabolic Radome for WiFi 6E / 7 Parabolic Dish Antennas

  • Picture of 4ft Parabolic Radome for WiFi 6E / 7 Parabolic Dish Antennas
  • Picture of 4ft Parabolic Radome for WiFi 6E / 7 Parabolic Dish Antennas
  • Picture of 4ft Parabolic Radome for WiFi 6E / 7 Parabolic Dish Antennas
  • Picture of 4ft Parabolic Radome for WiFi 6E / 7 Parabolic Dish Antennas
Picture of 4ft Parabolic Radome for WiFi 6E / 7 Parabolic Dish Antennas
SKU LCANRAD-4
Available to Ship 26
Quantity Price
1 + $237.99
Price $237.99

All Prices are in US Dollars and do not include duties



L-com LCANRAD-4 Radome Covers are an ideal way to protect your 4-foot parabolic dish antennas from the elements. These lightweight UV-stable ABS radomes feature drain holes to prevent moisture build-up. The LCANRAD-4 radome is designed to withstand harsh weather conditions, including high winds, rain, and snow. It also helps to reduce wind loading and provides a streamlined visual appearance for your parabolic dish. Easy to Assemble These radome kits bolt directly to the dish antennas with the provided stainless steel hardware. Drilling mounting holes in the antenna is not required. The radome cover can be attached to existing antennas already mounted in the field or pre-assemble to the antenna before mounting.

Features
  • Drain holes in the radome help prevent moisture build-up
  • Easy to install - attaches directly to dish
  • Light weight UV stable ABS construction
  • Includes stainless steel hardware

Application
  • Provides protection against the following:
  • Ice and Snow
  • Rain
  • Wind
  • Blowing sand and Debris
  • Corrosion

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.