We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.
 
 
L-com

4950 MHz to 7125 MHz, 1-foot Parabolic Antenna, 2x2 MIMO, 25 dBi, RPSMA

SKU HG4971DP-25D-RSP
Available to Ship 8
Quantity Price
1 + $170.99
Price $170.99

All Prices are in US Dollars and do not include duties



The L-Com HG4971DP-25D-RSP parabolic antenna is for point to point communications that uses a parabolic reflector to direct the waves to the receiver in its focal point. It has a frequency range of 4950 to 7125 MHz, providing stability over a wide bandwidth to support gigabit transmissions and has operating temperature ranging from -40°C to 70°C (-32°F to 158°F). This antenna has a 25 dBi high gain, which describes electrical power conversion capability.

The L-Com HG4971DP-25D-RSP parabolic antenna has an RP-SMA connector capable of carrying microwave frequencies used to join coaxial cables. This point to point antenna has a 50 Ohms impedance and is highly directional, which means it receives greater power in a specific direction. This antenna features dual slant (V/H or ±45°) polarization, which makes them compatible with any single or dual polarized 2 x 2 MIMO radio and eliminates the risk of link strength degradation due to polarization mismatch.

The L-Com white parabolic antenna is of 1 foot size and has less than 2.5 VSWR (Voltage Standing Wave Ratio) that results in the best power transfer and reduced losses. It has 50 W maximum power per port within which it has the ability to perform without damage. This antenna has dc ground lighting protection to protect the system from damage due to lighting strikes.

This L-Com HG4971DP-25D-RSP parabolic antenna, 4950 to 7125 MHz, 25 dBi is in stock and ready to ship same-day. This high-performance 25 dBi wifi 6e antenna is ideal for 4.9/5.1/5.3/5.4/5.8/6 GHz ISM and UNII band, Wi-Fi 6e and Wi-Fi 7, and long distance backhaul and point to point data link applications. Based on your specifications, our expert technical support and highly trained sales team can find the ideal 4950 to 7125 MHz, 25 dBi parabolic antenna.


Features
  • 1-Foot standard parabolic antenna
  • 4950 to 7125 MHz, 25 dBi
  • VSWR < 2.5:1
  • All aluminum dish
  • Dual slant (V/H or ±45°)
  • 50 W max input power per port
  • 2 x RPSMA female connectors
  • DC ground

Application
  • Long distance backhaul
  • Point to point data links (PtP)
  • Point to multi-point data links (PtMP)
  • Wi-Fi 5, Wi-FI 6, Wi-Fi 6E and Wi-Fi 7
  • Unlicensed 5GHz and 6GHz bands
  • 5G bands - n46, n47, n96, n102, n104
  • 2x2 MIMO capability
  • High speed internet access

Key Specifications

Key Specifications

Antenna Type
Parabolic
Polarization
H/V or 45 Deg. Slant
Minimum Frequency
4.95 GHz
Maximum Frequency
7.13 GHz
Connector 1 Polarity
Reverse Polarity
Connector Series
SMA
Impedance
50 Ohm
Maximum Input VSWR
2:1

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.