48U Vertical Cable Management Rail, Rack Mount, 0.5 x 3.2 x 86.5

Item # LCMV48-TS
Availability
5
Price Table
Quantity Price
1 - 24 $93.70
25 - 49 $89.02
50 - 99 $84.33
100 + Call Us
Add to Cart

Description

The L-com LCMV48-TS black vertical cable management rail is an advanced, configurable cable management system that efficiently handles all cables within an enclosure, rack, or cabinet. This 48U vertical lacing strip is mounted to the rail frame and includes unique cutouts for securing and organizing cable runs. The 3.2 inch-wide lacing strip is designed to meet the majority of cable management requirements, and ships as a paired set of two for the right and left side of the cabinet.

This vertical, toolless lacing rail can be utilized to secure and efficiently route your cabling and has a dimension of 0.5 x 3.2 x 86.5 inches. The powder-coated cable management rail is designed to hold cable ties or tie saddles and organize them for easy access. The L-com 3.2 inch-wide cable management lacing rail is ideal for network installers and is made of cold-rolled steel material.

L-com has one of the largest in-stock selections of vertical cable management rail, with same-day shipment for domestic and international orders. Make your online purchase right now to take advantage of our same-day shipping. Our expert technical support and knowledgeable sales team can assist you in obtaining the 48U vertical cable management rail that meets your needs.


Features
  • CONVENIENT: Perfect for keeping the cables organized and easily accessible in your rack or enclosure
  • TOOLLESS INSTALLATION: The toolless buttons make it easy to install and remove
  • FLEXIBLE DESIGN: The simple yet elegant design offers you the flexibility to mount equipment to your rack
  • HEAVY-DUTY CONSTRUCTION: Made from cold-rolled steel material with powder-coated finish for durability
Application
  • Data Centers
  • Network Infrastructure
  • LAN aggregation
  • Telecom
  • Enterprise Networks