477 MHz Omni Antenna 6.5 dBi Gain, 8 mm Spring FME Male Connector, White Fiberglass Radome

Item # LCANOM1070
Availability
13
Price Table
Quantity Price
1 - 9 $202.39
10 - 24 $194.29
25 - 99 $186.20
100 + Call Us
Add to Cart

Description

The L-com LCANOM1070 is a single band antenna that ships on the same day as ordered. Our vertical polarized antenna with 472 to 482 MHz frequency range has a FME male connectors. This antenna with a white radome made of Fiberglass has an overall length of 42.32 in, a width of 2 in, and a weight of 3.52 lbs.

L-com’s LCANOM1070 is a single band antenna operating from 472 to 482 MHz with 6.5 dBi gain. The omni directional antenna has a maximum input VSWR of 2:1.

L-com has one of the largest in-stock collections of omni directional antennas with our wide selection of superior quality RF parts, that ship same day. Make your online purchase right now to take advantage of our same-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the ideal single band antenna as per your requirement.


Features
  • Heavy Duty 8mm Spring Diameter
  • Vertically Polarized
  • 6.5 dBi Gain
  • FME Male Connector
  • 14.75 ft RG58 Cable
  • White Fiberglass Radome
Application
  • Offroad/Overland Vehicles
  • Mining/Industrial Heavy Equipment
  • Commercial Trucking
  • Fleet Management
  • Farm Equipment