L-com

45U Aluminum 2-Post Open Frame RAL9003 -Signal White

  • Picture of 45U Aluminum 2-Post Open Frame RAL9003 -Signal White
  • Picture of 45U Aluminum 2-Post Open Frame RAL9003 -Signal White
  • Picture of 45U Aluminum 2-Post Open Frame RAL9003 -Signal White
  • Picture of 45U Aluminum 2-Post Open Frame RAL9003 -Signal White
  • Picture of 45U Aluminum 2-Post Open Frame RAL9003 -Signal White
Picture of 45U Aluminum 2-Post Open Frame RAL9003 -Signal White
SKU LC-SW2POS45U-AL-W
Available to Ship 14
Quantity Price
1 - 9 $359.99
10 - 24 $345.59
25 - 99 $331.19
100 + Call Us
Price $359.99

All Prices are in US Dollars and do not include duties



L-com’s LC-SW2POS45U-AL-W is a 19-inch-wide, 45U aluminum 2-post open frame rack in RAL9003-signal white. This is an open network rack with threaded (12-24) rail mounting. This 19-inch rack frame has is made from solid aluminum that provides strength for securely mounting servers, switches, A/V, and other associated equipment. The 19-inch-wide 45U aluminum 2-post open frame rack offers a professional look while allowing easy cabling access and providing visibility to all mounted equipment. This 19-inch-wide network rack is a standard-sized equipment rack that is commonly used in data centers, server rooms, telecom, IT and AV installations.

The open design rack allows for better airflow and heat dissipation, which can help prevent equipment from overheating and improve overall system reliability. This 19-inch-wide open frame rack has EIA/ECA-310-E compliant mounting and can accommodate IT/network equipment types. The LC-SW2POS45U-AL-W 19-inch network rack provides standardized mounting holes and spacing, making it easy to install equipment and ensuring compatibility with a wide range of devices. This 45U aluminum 2-post open frame rack is suitable for applications such as networking, audio-visual, A/V, studios, and broadcasting.

The 19-inch-wide network rack provides a structured and organized way to mount and manage network equipment. Associated accessories can also be purchased to add vertical and horizontal cable management, shelves, and drawers. These accessories further reduce clutter, making it easier to identify and troubleshoot issues. The 19-inch-wide network rack is designed to provide maximum space efficiency, allowing you to install many network devices and equipment in a small footprint. This 19-inch relay rack is a reliable, cost-effective, and flexible solution for managing network equipment and cables, making it an essential component of any modern IT infrastructure.

L-com has one of the largest in-stock selections of 45U aluminum 2-post open frame network racks with same-day shipment. Make your online purchase right now to take advantage of our same-day shipping. This open frame rack is available in 22U, 25U, 37U, 42U, 45U, and 2 post or 4 post for different equipment installation environments. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the ideal 45U aluminum 2-post open frame rack for your requirements.


Features
  • Choose from 22U, 25U, 42U or 45U sizes
  • Threaded or Cage nut mounting options
  • Heavy duty solid aluminum that provides strength for 661lbs of evenly distributed equipment mounting
  • Relay/Frame Rack for Telecom and Network Equipment Mounting

Application
  • Data centers, server rooms, telecom, IT and AV installations
  • Network Infrastructure
  • LAN aggregation

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.