We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.
 
 
L-com

4400 MHz to 6400 MHz 9 dBi gain X-pol Flat Panel Antenna, 2 x Type N Female Connectors

SKU HG5158-9XP
Available to Ship 172
Quantity Price
1 - 9 $17.39
10 - 24 $16.69
25 - 99 $16.00
100 + Call Us
Price $17.39

All Prices are in US Dollars and do not include duties



The L-com HG5158-9XP is a rugged flat panel spotlight antenna specifically designed for industrial wireless local area networks (WLAN). L-com's HG5158-9XP has 7.5 to 9 dBi gain. The ruggedized IP67 outdoor rated radome allows for deployment in harsh environments. The HG5158-9XP operates from 4400 to 6400 MHz which is ideal for public safety, railway signalling and track side communications.

The HG5158-9XP from L-com has 60° Horizontal Beamwidth patterns with +/-45 Slant polarization and features 2 x Type N female connectors. The 4400-6400 MHz HG5158-9XP is IP67 rated for outdoor and indoor installations.

The 2 x Type N female connectorized HG5158-9XP antenna from L-com has mounting bracket and hardware included which makes this antenna very easy to install. This rugged flat panel spotlight antenna just like our wide selection of superior quality RF parts, ship same day. Contact our knowledgeable and friendly technical support and sales staff for your answers on antennas or other L-com products.


Features
  • Dual-slant +/- 45° polarization
  • 2xType N Female Connector for 2x2 MIMO applications
  • IP67 rated environmental protection
  • Indoor and outdoor installations
  • 9 dBi gain

Application
  • 5 GHz Band for IEEE 802.11 a/h/p/n/ac/ax (Wi-Fi 6)
  • 4.9 GHz to 6.4 GHz bands for Public Safety and Military applications
  • Railway and trackside deployments


Product Resources

Key Specifications

Key Specifications

Antenna Type
Flat Panel
Polarization
±45 Deg. Slant
Minimum Frequency
4.4 GHz
Maximum Frequency
6.4 GHz
Connector 1 Polarity
Standard
Connector Series
N
Connector Gender
Female
Impedance
50 Ohm

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.