L-com

4400 MHz to 5000 MHz V/H Dual Polarization 90 degree Sector, 14 dBi gain, Ruggedized, 2 X N Female Connectors

  • Picture of 4400 MHz to 5000 MHz V/H Dual Polarization 90 degree Sector, 14 dBi gain, Ruggedized, 2 X N Female Connectors
Picture of 4400 MHz to 5000 MHz V/H Dual Polarization 90 degree Sector, 14 dBi gain, Ruggedized, 2 X N Female Connectors
SKU HG4450-14DP-090
Available to Ship 78
Quantity Price
1 - 9 $540.99
10 - 24 $519.35
25 - 99 $497.71
100 + Call Us
Price $540.99

All Prices are in US Dollars and do not include duties



The L-com HG4450-14DP-090 is a high performance sector antenna specifically designed for Military-Public safety applications. L-com's HG4450-14DP-090 has 14 dBi gain and 90 degree horizontal patterns. Measuring 12" x 5" this antenna is extremely compact and toughened to stand up to all environments. The HG4450-14DP-090 operates from 4400 to 5000 MHz which is ideal for Point to Multipoint coverage. Rugged and Weatherproof: The 2-port flat panel antenna features a heavy-duty UV-resistant plastic radome for all-weather operation. The HG4450-14DP-090 from L-com has 90° Horizontal Beamwidth and 15° Vertical Beamwidth patterns with Vertical + Horizontal polarization and features 2 x Type N Female connectors. The 2 x Type N Female connectorized HG4450-14DP-090 antenna from L-com has mounting bracket and hardware included which makes this antenna very easy to install. This high performance sector antenna just like our wide selection of superior quality RF parts, ship same day. Contact our knowledgeable and friendly technical support and sales staff for your answers on antennas or other L-com products.

Features
  • Dual Polarity feed system in single enclosure
  • Includes tilt and swivel mast mounting
  • Two integral N-Female connectors
  • UV-resistant radome for all-weather operation
  • MIMO - Multiple-Input and Multiple-Output

Application
  • 4.4 GHz Military Bands
  • 4.9 GHz Public Safety Bands
  • 5G applications
  • Wireless Internet Services


Product Resources

Key Specifications

Key Specifications

Antenna Type
Sector
Polarization
Vertical/Horizontal
Minimum Frequency
4.4 GHz
Maximum Frequency
5 GHz
Connector 1 Polarity
Standard
Connector Series
N
Connector Gender
Female
Impedance
50 Ohm
Maximum Input VSWR
2:1

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.