L-com

42U Server Rack Cabinet, 1000mm depth, Glass Front Door and Perf. rear french doors, fan compatible top

  • Picture of 42U Server Rack Cabinet, 1000mm depth, Glass Front Door and Perf. rear french doors, fan compatible top
  • Picture of 42U Server Rack Cabinet, 1000mm depth, Glass Front Door and Perf. rear french doors, fan compatible top
  • Picture of 42U Server Rack Cabinet, 1000mm depth, Glass Front Door and Perf. rear french doors, fan compatible top
  • Picture of 42U Server Rack Cabinet, 1000mm depth, Glass Front Door and Perf. rear french doors, fan compatible top
  • Picture of 42U Server Rack Cabinet, 1000mm depth, Glass Front Door and Perf. rear french doors, fan compatible top
Picture of 42U Server Rack Cabinet, 1000mm depth, Glass Front Door and Perf. rear french doors, fan compatible top
SKU LC42USRC1000GDFRFC
Available to Ship 5
Quantity Price
1 - 4 $1,740.00
5 - 9 $1,705.20
10 - 24 $1,670.40
25 + Call Us
Price $1,740.00

All Prices are in US Dollars and do not include duties



The L-com LC42USRC1000GDFRFC 42U commercial network server cabinet has the capacity and quality needed to complete your high-density applications that rack and store a variety of 19-inch equipment such as servers, patch panels, PDUs, routers, and more. This commercial cabinet is heavy-duty, with the 42U version supporting a static equipment weight capacity of 3000 lbs. Our cabinet is easily assembled for quick installation and contains heavy-duty locking casters for movement and leveling feet for usage when the fully racked cabinet must remain in place. This network enclosure features adjustable square cage nut mounting rails with RU-markings. The cabinet also incorporated full-height wire management rails, which made it easier to finish a neat and clean installation. The mounting rail depth is marked and adjustable in 10 mm increments between 6 and 29.5 inches. The rack's welded structure is made of heavy-duty cold rolled steel and has a long-lasting, elegant black powder coating.

This rack cabinet is EIA/ECA-310-E, HIPAA, and PCI compliant, measuring 43 inches in length, 23.6 inches in width, and 78.75 inches in height. Our 42U server rack cabinet has a glass front and perforated French rear doors to facilitate airflow. Quick-release, lockable side panels allow for easy access, while increased depth allows for cable management and PDU installation behind equipment. Customize your large, complex jobs with all EIA/ECA 310E compatible accessories, such as 4-post shelving, fan panels, wire management, and PDUs. Since our LC42USRC1000GDFRFC network server cabinet comes flat pack and requires assembly. Includes all mounting hardware and door keys. L-com has one of the largest in-stock selections of 42U commercial network server cabinets, with same-day shipment for domestic and international orders. Make your online purchase right now to take advantage of our same-day shipping. Our expert technical support and knowledgeable sales team can assist you in obtaining the 42U server rack cabinet that meets your needs.

Features
  • FLEXIBLE AND ACCOMMODATING: Full size 42U cabinet on casters and leveling legs in range of depths to support full server lengths.
  • HEAVY DUTY: Offers a robust 3000lb static load capacity -- ideal for preconfigurations.
  • CONVENIENT: Half size locking side panels for easy rear cable access; vertical PDU brackets also aid cable management and PDU installation.
  • Included Hardware:
  • 40 x M6 Screws
  • 40 x M6 Cage Nuts
  • 4 x M6 Hex Nuts
  • 4 x M6 Hex Nut Washers
  • 4 x KeysPCI Compliant, EIA/ECA-310-E Compliant, HIPAA Compliant

Application
  • Data Networking
  • IT
  • A/V
  • Servers

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.