Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8
 
L-com

420 to 440 MHz Small Rubber Duck Antenna SMA Male Mount

  • Picture of 420 to 440 MHz Small Rubber Duck Antenna SMA Male Mount
  • Picture of 420 to 440 MHz Small Rubber Duck Antenna SMA Male Mount
  • Picture of 420 to 440 MHz Small Rubber Duck Antenna SMA Male Mount
  • Picture of 420 to 440 MHz Small Rubber Duck Antenna SMA Male Mount
  • Picture of 420 to 440 MHz Small Rubber Duck Antenna SMA Male Mount
Picture of 420 to 440 MHz Small Rubber Duck Antenna SMA Male Mount
SKU LCANRBD1065
Available to Ship 125
Quantity Price
1 - 24 $10.59
25 - 49 $10.06
50 - 99 $9.53
100 + Call Us
Price $10.59

All Prices are in US Dollars and do not include duties



The LCANRBD1065 is a high-quality single-band rubber duck antenna witha frequency range of 420 MHz to 440 MHz. L-com’s omnidirectional rubber duck antenna is 6 inches tall and 0.5 inches wide.

The LCANRBD1065 rubber duck antenna from L-com features a SMA Male connector with an input VSWR (voltage standing wave ratio) of 2:1.

L-com’s linearly polarized antenna can operate at temperatures ranging from -40 °C to 60 °C. This single-band rubber duck antenna is offered with expert technical support, PDF datasheets, and CAD drawings with dimensions and specifications.


Features
  • 420 MHz to 440 MHz
  • SMA Male connector
  • VSWR 2:1
  • Linear polarization

Application
  • LPWAN
  • ISM
  • Weightless-P
  • Fixed and Mobile Devices

Key Specifications

Key Specifications

Antenna Type
Rubber Duck
Polarization
Linear
Minimum Frequency
420 MHz
Maximum Frequency
440 MHz
Connector 1 Polarity
Standard
Connector Series
SMA
Connector Gender
Male
Impedance
50 Ohm
Maximum Input VSWR
2:1

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.