We will be closed on December 25 and January 1 in observance of the holidays. Please note that shipping and order processing may be delayed during this time.
 
 
L-com

400 MHz to 470 MHz 10 dBi Yagi Antenna Type N Female Connector, Adjustable Polarization Pro-series Fully Welded Aluminum

SKU HG410P-NF
Available to Ship 50
Quantity Price
1 - 9 $231.99
10 - 24 $222.71
25 - 99 $213.43
100 + Call Us
Price $231.99

All Prices are in US Dollars and do not include duties



The L-com 400 MHz to 470 MHz HG410P-NF Yagi antenna ships the same day and is designed for the most rugged conditions. This 400 MHz antenna provides 10 dBi of gain and adjustable polarization. The HG410P-NF is ideally suited for 400 MHz and 450 MHz bands. Equipped with an N-Female connector, coaxial connections to a radio are simple and easy. This 10 dBi antenna supports Land Mobile Radio, northern border areas, Public Safety, Industrial and Business applications. Measuring 38.4 inches long, the HG410P-NF with N-female connectors from L-com is manufactured using robust 5/16” aircraft quality aluminum elements. The HG410P-NF elements are completely welded to a 1” boom and painted black. This ensures performance and survivability in the toughest environments. 400 MHz Yagi antennas from L-com are high-quality components backed by expert technical support and sales personnel. Like the other RF components at L-com, the 10 dBi HG410P-NF is ready to ship the same day.

Features
  • Aircraft Quality 6061-T6 aluminum with 5/16” elements welded to a 1” boom
  • 10 dBi gain
  • Powder-coated black for corrosion, fade, and ice-build up resistance
  • Can be installed for either vertical or horizontal polarization
  • Comes with N-type Female connectors

Application
  • 400-470MHz, wireless communication system
  • LORA wireless data collection System
  • 450 MHz CDMA
  • GMRS
  • SCADA
  • Family Radio Service 2-Way
  • UHF Business Band

Key Specifications

Key Specifications

Antenna Type
Yagi
Polarization
Linear
Minimum Frequency
400 MHz
Maximum Frequency
470 MHz
Connector 1 Polarity
Standard
Connector Series
N
Connector Gender
Female
Impedance
50 Ohm

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.