Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8
 
L-com

400-868 MHz Rubber Duck Antenna, 2.5 dBi gain, TNC Male Connector, Vertical Polarization

  • Picture of 400-868 MHz Rubber Duck Antenna, 2.5 dBi gain, TNC Male Connector, Vertical Polarization
  • Picture of 400-868 MHz Rubber Duck Antenna, 2.5 dBi gain, TNC Male Connector, Vertical Polarization
Picture of 400-868 MHz Rubber Duck Antenna, 2.5 dBi gain, TNC Male Connector, Vertical Polarization
SKU LCANRBD1016
Available to Ship 30
Quantity Price
1 - 24 $20.79
25 - 49 $19.75
50 - 99 $18.71
100 + Call Us
Price $20.79

All Prices are in US Dollars and do not include duties



The L-com LCANRBD1016 is a single band rubber duck antenna that ships on the same day as ordered. Our vertical polarized antenna with 400 to 868 MHz frequency range has a TNC male connector. This antenna with a black radome made of TPE has an overall length of 6.48 in, a width of 0.50 in, and a weight of 0.022 lbs.

L-com’s LCANRBD1016 is a single band antenna operating from 400 to 868 MHz with 2.5 dBi gain. The omni directional antenna has a maximum input VSWR of 1.5:1.

L-com has one of the largest in-stock collections of omni directional antennas with our wide selection of superior quality RF parts, that ship same day. Make your online purchase right now to take advantage of our same-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the ideal single band rubber duck antenna as per your requirement.


Features
  • 400 MHz to 868 MHz, 2.5 dBi Gain
  • TNC-Male connector
  • Heliflex whip antenna
  • Plug and play
  • 50W power handling
  • VSWR < 1.5:1
  • Vertical polarization
  • Black

Application
  • PtP or PtMP applications
  • Trunking for two-way radio comms
  • UHF applications
  • Public Safety / Emergency services
  • Tetra and P-25 applications exclusively supported
  • Land and Private mobile radio (LMR) (PMR)
  • Fixed and mobile services

Key Specifications

Key Specifications

Antenna Type
Rubber Duck
Polarization
Vertical
Minimum Frequency
400 MHz
Maximum Frequency
870 MHz
Connector 1 Polarity
Standard
Connector Series
TNC
Connector Gender
Male
Impedance
50 Ohm
Maximum Input VSWR
1.5:1

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.