L-com

400 to 470 MHz, 3 dBi Folded Dipole Antenna with N Female, Vertical Polarization, 1 Port, 1.5 VSWR

  • Picture of 400 to 470 MHz, 3 dBi Folded Dipole Antenna with N Female, Vertical Polarization, 1 Port, 1.5 VSWR
Picture of 400 to 470 MHz, 3 dBi Folded Dipole Antenna with N Female, Vertical Polarization, 1 Port, 1.5 VSWR
SKU LCANED1014
  Available for backorder
Quantity Price
1 - 9 $299.99
10 - 24 $287.99
25 - 99 $275.99
100 + Call Us
Price $299.99

All Prices are in US Dollars and do not include duties



The L-com LCANED1014 3 dBi folded dipole antenna, with N female connector, is an economical yet high-performance antenna designed for high-power applications. This folded dipole antenna can output frequencies from 400 to 470 MHz, which is useful for military communications, trunking, public safety, industrial communication, and amateur radio applications. The folded dipole antenna’s beamwidth can be adjusted according to applications by fixing dipoles at certain heights and directions. This high gain 3 dBi antenna transmits high-power signals, increasing the signal strength and thus providing improved coverage, better-broadcast control, and faster speed.

L-com's LCANED1014 folded dipole antenna is a dipole stand-alone made of aluminum alloy, and thus packaging, transportation, and installation become easier. It has a 1.5 VSWR that results in the best power transfer and reduced losses. This 400 to 470 MHz VHF/UHF antenna is one of the simplest and most widely used antenna producing radiation patterns like that of an electric dipole. It comes with a threaded and weatherproof N female connector type which ensuring a reliable physical connection and can be fixed on a pole using the U-bolt brackets that come with the antenna.

This folded dipole antenna uses vertical polarization to transmit signals, thus reducing interference and performing better at lower heights. The folded dipole antenna has 1 port to connect an external circuit with 100W maximum input power per port. All components of this 3 dBi antenna are DC grounded for lightning protection, rugged outdoor design, and have a high-power handling capacity .

This antenna with a 3 dBi maximum gain is ideal for LMR, military, airports, construction, mining, commercial applications, and radio users. This LCANED1014 folded dipole antenna from L-com comes in compact packaging for lower shipping costs, is in stock, and available for same-day shipping. For further information on similar products, our expert technical support and highly trained sales team can get you the perfect 400 to 470 MHz, 3 dBi folded dipole antenna with a N female connector as per your requirement.


Features
  • Frequency coverage for 400 MHz to 470 MHz with Type N Female connector and gain 3 dBi / 0.85 dBd antennas
  • Multiple Folded dipoles can be mouted on a mast for best performance
  • Feild adjustable radition patterns with 100W max input power per port
  • Easy and quick time to installations with U-Bolt mounts
  • Industrially tuned folded dipole allows plug and play
  • Weather and corrision free made of high-grade aluminum alloys
  • Vertical Polarization

Application
  • Outdoor point-to-point (PtP) or point-to-multipoint (PtMP) applications
  • UHF radio applications supported with Trunking for two-way radio communications
  • Public Safety / Emergency services / Marine communications / Rail road communications
  • Tetra and P-25 Applications exclusively supported
  • Land Mobile Radio (LMR) and Private Mobile Radio (PMR)
  • Fixed and mobile services for paging/voice/data in full duplex and half duplex mode

Key Specifications

Key Specifications

Antenna Type
Dipole
Polarization
Vertical
Minimum Frequency
400 MHz
Maximum Frequency
470 MHz
Connector Series
N
Connector Gender
Female
Impedance
50 Ohm
Maximum Input VSWR
1.5:1

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.