L-com

4.9 GHz to 5.8 GHz 6 dBi Omnidirectional Antenna - N Type Male Connector

  • Picture of 4.9 GHz to 5.8 GHz 6 dBi Omnidirectional Antenna - N Type Male Connector
Picture of 4.9 GHz to 5.8 GHz 6 dBi Omnidirectional Antenna - N Type Male Connector
SKU HGV-4958-06U-NM
Available to Ship 23
Quantity Price
1 - 24 $124.99
25 - 49 $118.74
50 - 99 $112.49
100 + Call Us
Price $124.99

All Prices are in US Dollars and do not include duties



The L-com HGV-4958-06U-NM is an economical yet high performance 6 dBi omnidirectional antenna designed for broadband frequency operation from 4.9 GHz to 5.8 GHz. Compact and lightweight, these antennas are ideally suited for multipoint applications where wide coverage is desired. The HGV-4958-06U-NM antenna from L-com features an integral N Type Male bulkhead connector that can mount directly to a radio. Constructed for all weather operation, this omni-directional 6 dBi antenna features sealed collinear brass elements inside a durable UV-stable machine gray fiberglass radome. A vented end cap and drain holes in the base help prevent moisture build-up inside the HGV-4958-06U-NM. These features allow the antenna to be mounted in up or down positions. This WLAN 4.9 GHz to 5.8 GHz omnidirectional antenna with a Male N Type connector, as well as our wide selection of superior quality RF parts, ships same day. Contact our knowledgeable and friendly technical support and sales staff for your answers on antennas or other L-com products.

Features
  • Durable UV-Stable fiberglass radome with vented end cap and drain holes in base
  • Includes mast mounting kit
  • Integral N-Female connector
  • All weather operation
  • High Performance in a compact lightweight design

Application
  • 4.9/5.1/5.3/5.4/5.8 GHz Wireless LAN systems
  • Homeland Security and Public Safety band
  • IEEE 802.11a compatible
  • Multipoint and mobile applications
  • WiMAX and WiFi applications

Key Specifications

Key Specifications

Antenna Type
Portable
Polarization
Vertical
Minimum Frequency
4.9 GHz
Maximum Frequency
5.85 GHz
Connector 1 Polarity
Standard
Connector Series
N
Connector Gender
Male
Impedance
50 Ohm
Maximum Input VSWR
1.8:1

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.