L-com

4.9 - 6.4 GHz, MIMO, Directional Dish Antenna with C5x, C6x, B5x Mimosa Adapter, 4-foot

  • Picture of 4.9 - 6.4 GHz, MIMO, Directional Dish Antenna with C5x, C6x, B5x Mimosa Adapter, 4-foot
Picture of 4.9 - 6.4 GHz, MIMO, Directional Dish Antenna with C5x, C6x, B5x Mimosa Adapter, 4-foot
SKU HG4971DP-36DC-C5X
Available to Ship 3
Quantity Price
1 - 4 $995.00
5 - 9 $975.10
10 - 24 $955.20
25 + Call Us
Price $995.00

All Prices are in US Dollars and do not include duties



L-com’s HG4971DP-36DC-C5X is a 4900 – 6400 MHz, MIMO directional dish antenna with a 36 dBi nominal gain. This antenna is well suited for multiple-input and multiple-output (MIMO) and a variety of telecom applications. The MIMO antenna has a front to back ratio of 42 dB with a 45 Deg. Slant polarization. This MIMO dish antenna is suitable for the long distance backhaul, point to point data links, 4.9/5.1/5.3/5.4/5.8/6 GHz ISM and UNII band, Wi-Fi 2.4 and Wi-Fi 5, 4.9 GHz public safety, and up to 6.4 GHz licensed frequencies applications.

The HG4971DP-36DC-C5X MIMO antenna comes with an impedance of 50 Ohm and a max input power of 50 Watts. Our directional dish antenna is designed to withstand temperatures between -40 to 70 deg C. Our 4 foot MIMO dish antenna supports B5x, C6x and C5X MIMOSA easy twist-on adapters for radio heads. The HG4971DP-36DC-C5X from L-com has a minimum mounting pole diameter of 1.18 inches and a maximum mounting pole diameter of 3.15 inches.

Our 4900 – 6400 MHz multi band directional dish antenna has a gain of 36 dBi and a C5X type connector. This 4 foot C5X dish antenna comes with a reliable, rugged, and flexible MIMOSA adapter and features dual linear polarization. This multi band directional industrial antenna has a port to port isolation of 30 dB and 3 degrees horizontal and 3 degrees vertical HPBW. Our 4 foot long multi band gray dish antenna has a maximum VSWR of 2.5:1.

L-com has the largest in-stock selection of C5X-type connectorized 4900 – 6400 MHz MIMO dish antenna with the same-day shipment. Make your online purchase right now to take advantage of our same-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the ideal 45 Deg. Slant polarized multi-band antenna for your requirements.


Features
  • Twist-on antenna for Mimosa C5x, C6x and B5x PTP
  • 4-Foot parabolic antenna
  • All aluminum dish material
  • Wooden crate packaging
  • Dual linear polarization (V/H or +/-45 deg.)
  • 4900 to 6400 MHz, 36dBi Gain

Application
  • Long distance backhaul
  • Point to point data links
  • 4.9/5.1/5.3/5.4/5.8/6 GHz ISM and UNII band
  • Wi-Fi 2.4 and Wi-Fi 5
  • MIMO capability available
  • 4.9 GHz public safety
  • Licensed frequencies up to 6.4 GHz


Product Resources

Key Specifications

Key Specifications

Antenna Type
Dish
Polarization
45 Deg. Slant
Minimum Frequency
4.9 GHz
Maximum Frequency
6.4 GHz
Connector 1 Polarity
Standard
Connector Series
C5X, C6X, B5X
Impedance
50 Ohm
Nominal Gain
35 dBi
Maximum Input VSWR
2.5:1

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.