L-com

4.9-6.4 GHz, 3-foot MIMO Dish Antenna with C5x, C6x, B5x Mimosa Adapter, 2 Pack

  • Picture of 4.9-6.4 GHz, 3-foot MIMO Dish Antenna with C5x, C6x, B5x Mimosa Adapter, 2 Pack
Picture of 4.9-6.4 GHz, 3-foot MIMO Dish Antenna with C5x, C6x, B5x Mimosa Adapter, 2 Pack
SKU HG4971DP-34DC-C5X
Available to Ship 69
Quantity Price
1 - 4 $825.00
5 - 9 $808.50
10 - 24 $792.00
25 + Call Us
Price $825.00

All Prices are in US Dollars and do not include duties



The L-Com HG4971DP-34DC-C5X is a 2 pack MIMO dish antenna with frequency range from 4.9-6.4 GHz. This 3-foot dish antenna supports Mimosa C5x and B5x easy twist-on adapters for radio heads. The multi band C5x antenna has port to port isolation of 30 dB with a front to back ratio of 40 dB. This collapsible antenna style allows for easy transport and quick installation.

The HG4971DP-34DC-C5X multi band dish antenna has 50 Ohms impedance and 50 Watts maximum input power. This 4.9-6.4 GHz MIMO dish antenna can operate at a temperature ranging from -40 to 70 °C. The 3-foot C5x antenna is made-up of aluminium base material, and is DC grounded for lightning protection. This parabolic dish antenna with C5x Mimosa adapter has a 3.5-degree horizontal and 3.5-degree vertical HPBW.

This HG4971DP-34DC-C5X dish antenna is available with ±45 degree slant polarization band. The 3-foot parabolic dish antenna is reliable, rugged, and flexible with inbuilt adapters and features a dual linear polarization. This 2 pack MIMO dish antenna is suitable for enterprise, industrial, telecom operators, radio OEMs, telecom industry, backhaul engineers, and network deployment.

L-Com has the largest in-stock selection of 4.9-6.4 GHz MIMO dish antenna with C5x Mimosa adapter with same-day shipment. Make your online purchase right now to take advantage of our same-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the perfect 4.9-6.4 GHz C5x antenna for your requirements.


Features
  • Twist-on antenna for Mimosa C5x, C6x and B5x PTP
  • 3-Foot parabolic antenna - 2 pack
  • Collapsible style dish for easy transport
  • All aluminum dish material
  • Dual linear polarization (V/H or +/-45 deg.)
  • 4900 to 6400 MHz, 34 dBi Gain

Application
  • Long distance backhaul
  • Point to point data links
  • 4.9/5.1/5.3/5.4/5.8/6 GHz ISM and UNII band
  • Wi-Fi 2.4 and Wi-Fi 5
  • MIMO capability available
  • 4.9 GHz public safety
  • Licensed frequencies up to 6.4 GHz

Key Specifications

Key Specifications

Antenna Type
Dish
Polarization
45 Deg. Slant
Minimum Frequency
4.9 GHz
Maximum Frequency
6.4 GHz
Connector Series
C5X, C6X, B5X
Impedance
50 Ohm

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.