The L-Com HG4971DP-30DC-C5X is a 2 pack MIMO dish antenna with frequency range from 4.9-6.4 GHz. This 2-foot dish antenna supports Mimosa C5x and B5x easy twist-on adapters for radio heads. The multi band C5x antenna has port to port isolation of 30 dB with a front to back ratio of 35 dB. This collapsible antenna style allows for easy transport and quick installation.
The HG4971DP-30DC-C5X multi band dish antenna has 50 Ohms impedance and 50 Watts maximum input power. This 4.9-6.4 GHz MIMO dish antenna can operate at a temperature ranging from -40 to 70 °C. The 2-foot C5x antenna is made-up of aluminium base material, and is DC grounded for lightning protection. This parabolic dish antenna with C5x Mimosa adapter has a 5-degree horizontal and 5-degree vertical HPBW.
This HG4971DP-30DC-C5X MIMO dish antenna is available with vertical/horizontal or ±45 degree slant polarization band. The 2-foot parabolic dish antenna is reliable, rugged, and flexible with inbuilt adapters and features a dual linear polarization. This 2 pack MIMO dish antenna is suitable for enterprise, industrial, telecom operators, radio OEMs, telecom industry, backhaul engineers, and network deployment.
L-Com has the largest in-stock selection of 4.9-6.4 GHz MIMO dish antenna with C5x Mimosa adapter with same-day shipment. Make your online purchase right now to take advantage of our same-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the perfect 4.9-6.4 GHz C5x antenna for your requirements.
Features
- Twist-on antenna for Mimosa C5x, C6x and B5x PTP
- 2-Foot parabolic antenna - 2 pack
- Collapsible style dish for easy transport
- All aluminum dish material
- Dual linear polarization (V/H or +/-45 deg.)
- 4900 to 6400 MHz, 31 dBi Gain
Application
- Long distance backhaul
- Point to point data links
- 4.9/5.1/5.3/5.4/5.8/6 GHz ISM and UNII band
- Wi-Fi 2.4 and Wi-Fi 5
- MIMO capability available
- 4.9 GHz public safety
- Licensed frequencies up to 6.4 GHz