L-com

4.3-10-Male to 4.3-10-Female Low PIM Quarter Wave Protector, 555MHz to 4GHz

  • Picture of 4.3-10-Male to 4.3-10-Female Low PIM Quarter Wave Protector, 555MHz to 4GHz
Picture of 4.3-10-Male to 4.3-10-Female Low PIM Quarter Wave Protector, 555MHz to 4GHz
SKU ALQP-43M43F-ER
Available to Ship 441
Quantity Price
1 - 9 $209.99
10 - 24 $201.59
25 - 99 $193.19
100 + Call Us
Price $209.99

All Prices are in US Dollars and do not include duties



RF surge protector (also known as lightning arrestor) ALQP-43M43F-ER from L-com utilizing a quarter wave stub design to protect critical hardware while maintaining the RF performance. This RF surge protector component is manufactured in a coaxial in-line design with wide operating frequency range. L-com RF surge protector products are available in stock with same day shipping.

Features
  • Extended Range Broadband Performance from 555 to 4000 MHz
  • DC Block Topology
  • Repetitive Strike Protection
  • Low PIM

Application
  • CBRS Networks
  • Cellular
  • Distributed Antenna Systems (DAS)
  • Emergency Response Systems
  • Public Safety Systems


Product Resources

Key Specifications

Key Specifications

Impedance
50 Ohm
Connector In Series
4.3-10
Connector In Gender
Male
Connector Out Series
4.3-10
Connector Out Gender
Female
Minimum Frequency
555 MHz
Maximum Frequency
4 GHz
Maximum Input Power
200 Watts
Direction
Directional

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.