L-com

4 Post Sliding Shelf, 750mm (29.53) depth

  • Picture of 4 Post Sliding Shelf, 750mm (29.53) depth
  • Picture of 4 Post Sliding Shelf, 750mm (29.53) depth
  • Picture of 4 Post Sliding Shelf, 750mm (29.53) depth
Picture of 4 Post Sliding Shelf, 750mm (29.53) depth
SKU LC4PSS750DP
Available to Ship 17
Quantity Price
1 - 9 $163.99
10 - 24 $160.71
25 - 99 $157.43
100 + Call Us
Price $163.99

All Prices are in US Dollars and do not include duties



L-com's LC4PSS750DP is a 4-post sliding shelf designed for standard 19-inch EIA-compliant racks and cabinets. This sliding shelf ships pre-assembled and occupies 1U of rack space, making installation quick. Our shelf has a sliding feature that allows for easy access to devices that require frequent servicing or upgrades, increasing accessibility and minimizing system downtime. The universal 19-inch EIA mounting design ensures compatibility across a wide range of rack systems. Make your online purchase right now to take advantage of our same-day shipping.

This 4-post sliding shelf has a width of 19 inches, a height of 1.74 inches, and a weight capacity of 99 lbs. This sliding shelf is designed for efficient network equipment installation. The 4-post shelf supports threaded screws, screws, or cage nut mounting for simple, secure integration into racks and cabinets. This sliding shelf is ideal for organizing and securing devices such as routers, modems, tower computers, monitors, or A/V gear.

Our LC4PSS750DP sliding shelf is suitable for use in IT, networking, A/V, studio, and broadcasting applications. Our sliding shelf is constructed from durable cold-rolled steel and finished with a black electrostatic powder coating. This shelf helps maximize vertical space while reducing clutter. Our 4-post sliding shelf with a 29.53-inch (750mm) depth is engineered to provide flexible support for non-rack mountable equipment within standard 19-inch EIA-compliant racks.

L-com has the largest in-stock selection of 4-post sliding shelves for international and domestic orders with same-day shipment. All our shelves are manufactured with quality production processes and are 100% factory tested. L-com carries a wide variety of connectors, hand tools, connector cleaners, and consumables for any field application. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the perfect 4-post sliding shelf for your requirements.


Features
  • Cold-rolled steel
  • Black powder coated finish
  • Compatible with any EIA Standard 19" network rack, bracket or cabinet.

Application
  • IT
  • WAN/LAN
  • A/V
  • Networking

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.