L-com

4 Post shelf Adjustable, 350mm (13.78in) depth

  • Picture of 4 Post shelf Adjustable, 350mm (13.78in) depth
  • Picture of 4 Post shelf Adjustable, 350mm (13.78in) depth
  • Picture of 4 Post shelf Adjustable, 350mm (13.78in) depth
Picture of 4 Post shelf Adjustable, 350mm (13.78in) depth
SKU LC4PADJ350D
Available to Ship 60
Quantity Price
1 - 9 $75.99
10 - 24 $74.47
25 - 99 $72.95
100 + Call Us
Price $75.99

All Prices are in US Dollars and do not include duties



L-com's LC4PADJ350D is a 4-post adjustable shelf designed for standard 19-inch EIA-compliant racks and cabinets. Our 4-post adjustable shelf is made of durable cold-rolled steel. This shelf is 1.74 inches in height and 13.78 inches (350 mm) in depth. Our 4-post adjustable shelf has a black electrostatic powder coating. The mounting rails can be adjusted from 13.4 inches to 20.8 inches. Our shelf fits securely into the rack space and is ideal for shelved equipment installations. Make your online purchase right now to take advantage of our same-day shipping.

This adjustable shelf offers a flexible solution for storing non-rack mountable devices, such as tower routers, modems, monitors, or servers. Our 4-post adjustable shelf has a weight capacity of up to 242 lbs, making it perfect for heavy-duty use in IT, broadcasting, studio, and A/V environments. The LC4PADJ350D adjustable shelf is constructed from high-quality cold-rolled steel. Our adjustable shelf is available in a range of sizes and depths, and it is suitable for a variety of installation scenarios from server rooms to control centers. Please note that this shelf has a surface area of 16.2 x 13.8 inches, which is fixed.

This shelf is 19-inch EIA-compliant and supports both threaded screws and cage nut mounting, providing flexible integration into cabinet or open-frame setups. Our adjustable shelf requires minimal assembly and ships pre-assembled for fast deployment and efficient installation. This 4-post adjustable shelf design allows for custom placement within a rack, helping to maximize vertical space while improving accessibility and airflow.

L-com has the largest in-stock selection of 4-post adjustable shelves for international and domestic orders with same-day shipment. All our shelves are manufactured with quality production processes and are 100% factory tested. L-com carries a wide variety of connectors, hand tools, connector cleaners, and consumables for any field application. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the perfect 4-post adjustable shelf for your requirements.


Features
  • Cold-rolled steel
  • Black powder coated finish
  • Compatible with any EIA Standard 19" network rack, bracket or cabinet.

Application
  • IT
  • WAN/LAN
  • A/V
  • Networking

Product Compliance

Product Compliance

REACH status
Not Available
RoHS status
Not Available
TSCA status
Not Available
PFAS status
Not Available

For any of the above statuses that are not available, we may be able to obtain the data by contacting various compliance specialists within our supply chain. You may ask our Compliance Department if that information can be obtained by clicking the contact us button below.